Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
In today's fast-paced digital world, the demand for efficient and reliable network solutions is greater than ever. This blog discusses one such solution: Power over Ethernet (PoE). But what exactly is PoE, and why is it so important?
PoE is a technology that allows network cables to carry electrical power in dedicated wires alongside those used for data transmission. This means that a single cable can provide both data connection and electrical power to devices such as wireless access points, IP cameras and VoIP phones. This dual functionality simplifies the installation process, reduces the need for additional electrical wiring and enhances the flexibility of network design.
View CommScope Power Over Ethernet The Fact File
PoE works by injecting power into the Ethernet cable at the source, typically through a PoE switch or injector. The powered devices (PDs) at the other end of the cable, such as IP cameras or wireless access points, are designed to receive both data and power through the same cable. This prevents the need for separate power supplies and reduces the complexity of network installations.
PoE is used in a wide range of applications, including:
CommScope offers a range of PoE solutions designed to meet the needs of modern networks. Our powered fiber cable systems combine high-performance, low-latency fiber-optic data connectivity with a copper low-voltage DC power connection. This hybrid approach enables the connection of multiple powered devices without the need for new conduit or bulky extra cable runs.
CommScope's PoE extenders, for example, can extend PoE distance up to three kilometers at 15 watts, making them ideal for campus environments, airports, parking areas, and more. These solutions are designed to simplify electrical engineering calculations, provide reliable power and data connectivity, and support a wide range of applications.
CommScope Power over Ethernet products offer a simple, flexible, and cost-effective solution for powering and connecting devices. Whether you're looking to deploy wireless access points, IP cameras, or smart building systems, PoE can help you achieve your goals.
Related Resources:
© 2025 CommScope, LLC. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and other countries. For additional trademark information see https://www.commscope.com/trademarks. All product names, trademarks and registered trademarks are property of their respective owners.