The generic closure FIST-GCO2-B is an environmentally sealed enclosure for the FIST fiber management system allowing splicing and passive component integration in the external network.The product can be tailored to almost any required configuration by adding splicing and/or passive device sub-assemblies. The FIST-GCO2-B has provision for all cable termination and sealing requirements. The closure is a single-ended design made of a thermoplastic material. The base and dome are sealed with a clamp (or latches) and an O-ring system. One oval entry port for looped (uncut) cable and 6 or 16 round ports for single cable entry/exit are provided in the base. (8 round or 6 + 1 oval port for GCO2-F version). The cable seals are manufactured from heat-shrinkable or gel material. The UMS (Universal Mounting System) profiles provide the foundation for mounting combinations of SOSA2 (Splicing Only Sub-Assembly) and/or SASA2 (Splitter Array Sub-Assembly) modules, which consist of a modular groove plate and trays. Uncut loose buffer tube storage space is available between (or behind) the (two) UMS profile(s); for central core applications, storage baskets are available (for GCO2-B only)
Features
- Single-ended design
- Base and dome sealed with clamp and O-ring system
- 6, 8 or 16 round entry/exit ports for drop cables and 1 or 2 oval ports for looped cable
- UMS (universal mounting system) profiles provide foundation for mounting combinations of SOSA2 (splice only sub-assembly) and/or SASA3 (splitter array sub-assembly) modules, which consist of a modular grooveplate and trays
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- Uncut fibers can be stored as single circuits in trays and/or as cable elements in storage space between profiles
- Storage baskets available for mass storage of fibers of central core cable constructions
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
Products
-
Download
Brochure: Building Entrance Facility Solutions™
A building entrance cabinet is a critical piece of an advanced design is the building entrance termination point, where the OSP and IFC cables are joined, managed, distributed and protected.
-
Download
Data Sheet: FIST-GCO2 FIST Generic Closure Organizer
The generic closure FIST-GCO2 is an environmentally sealed enclosure for the FIST fiber management system allowing splicing and passive component integration in the external network.
