760253291 | EPX-2U-MOD-ENC-FX-W
Base Product: EPX-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EPX 2U fixed panel, accepts (8) G2 style splice cassettes, modules or adapter packs, providing up to 96 duplex LC ports, white
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel | Fiber patch/splice panel |
Product Series | EPX |
General Specifications
Application | Accepts eight G2 modular cassettes |
Color | White |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 8 |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Environmental Specifications
Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 3.62 kg | 7.98 lb |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel | Fiber patch/splice panel |
Product Series | EPX |
General Specifications
Application | Accepts eight G2 modular cassettes |
Color | White |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 8 |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Fixed |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Environmental Specifications
Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 3.62 kg | 7.98 lb |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse