Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Fiber drop cables are typically used between the fiber terminal and the building or home and available for various indoor or outdoor applications
Fiber drop cables are engineered to withstand the most demanding environmental conditions, including sun, heat, cold, moisture and heavy RF interference
Superior mechanical and optical performance with unmatched stability and quality
Specifications
Product Classification
Regional Availability
Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio
CommScope®
Product Type
Fiber drop cable
Product Series
O-DN
General Specifications
Cable Type
Central loose tube
Construction Type
Non-armored
Jacket Color
Black
Ordering Tree
Click on image to enlarge.
Material Specifications
Jacket Material
PE
Mechanical Specifications
Compression Test Method
FOTP-41 | IEC 60794-1 E3
Flex Test Method
FOTP-104 | IEC 60794-1 E6
Impact Test Method
FOTP-25 | IEC 60794-1 E4
Strain
See long and short term tensile loads
Strain Test Method
FOTP-33 | IEC 60794-1 E1
Twist Test Method
FOTP-85 | IEC 60794-1 E7
Environmental Specifications
Installation temperature
-30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature
-40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature
-40 °C to +75 °C (-40 °F to +167 °F)
Cable Qualification Standards
ANSI/ICEA S-110-717
Environmental Space
Aerial, lashed | Buried
Jacket UV Resistance
UV stabilized
Water Penentration
24 h
Water Penentration Test Method
FOTP-82 | IEC 60794-1 F5
Environmental Test Specifications
Cable Freeze
-2 °C | 28.400 °F
Cable Freeze Test Method
FOTP-98 | IEC 60794-1 F15
Drip
70 °C | 158.000 °F
Drip Test Method
FOTP-81 | IEC 60794-1 E14
Heat Age
-40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method
IEC 60794-1 F9
Low High Bend
-30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method
FOTP-37 | IEC 60794-1 E11
Temperature Cycle
-40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method
FOTP-3 | IEC 60794-1 F1
Product Classification
Regional Availability
Asia | Australia/New Zealand | EMEA | Latin America | North America