Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FD4S-ACCWMBKT
- Available in:
- North America
Mounting Bracket for FDH 4000 and UFDH
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Mounting bracket |
| Product Series | FDH 4000 |
General Specifications
| Application | For use with FDH 4000 closures |
| Color | Gray |
| Mounting | Pole | Wall |
Dimensions
| Height | 116.84 mm | 4.6 in |
| Width | 9.3 mm | 0.366 in |
| Depth | 287.02 mm | 11.3 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Qualification Standards | Telcordia GR-3125-CORE |
Product classification
| Regional Availability | North America |
| Product Type | Mounting bracket |
| Product Series | FDH 4000 |
General Specifications
| Application | For use with FDH 4000 closures |
| Color | Gray |
| Mounting | Pole | Wall |
Dimensions
| Height | 116.84 mm | 4.6 in |
| Width | 9.3 mm | 0.366 in |
| Depth | 287.02 mm | 11.3 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Qualification Standards | Telcordia GR-3125-CORE |
Documentation & Downloads
Product Specification
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Product Compliance Documentation
Product Specification
Video
FDH 4000 Installation Videos
FDH 4000 Installation Videos
Warranty
Other Ways to Browse
