760233445
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Patch Cord Lock and Port Blocker Removal Key Tool, Black, 1 pce
Features and Benefits
- Removal tool unlocks locked patchcords and Port Blockers
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Lock kit | Tool |
General Specifications
Application | Used to unlock patch cords and Port Blocker from adapters to prevent connection to secure ports and accidental disconnects |
Packaging and Weights
Included | Single packs, 10 to a box |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Lock kit | Tool |
General Specifications
Application | Used to unlock patch cords and Port Blocker from adapters to prevent connection to secure ports and accidental disconnects |
Packaging and Weights
Included | Single packs, 10 to a box |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse