Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: FGS-MSHS
FiberGuide® Horizontal Straight Section, 4x6in, 10ft Length Yellow
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Straight section |
| Product Brand | FiberGuide® |
| Product Series | FGS |
| Color | Yellow |
| Orientation | Horizontal |
| Section Type | Straight section |
| Height | 102 mm | 4.016 in |
| Width | 195 mm | 7.677 in |
| Length | 3048 mm | 120 in |
| System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
| Material Type | Engineering Thermoplastic |
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Straight section |
| Product Brand | FiberGuide® |
| Product Series | FGS |
| Color | Yellow |
| Orientation | Horizontal |
| Section Type | Straight section |
| Height | 102 mm | 4.016 in |
| Width | 195 mm | 7.677 in |
| Length | 3048 mm | 120 in |
| System Dimensions | 102 mm x 152 mm (4 in x 6 in) |
| Material Type | Engineering Thermoplastic |
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |