Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
NG4access® Cabled Module, singlemode LC/UPC to stub, 144 fiber, stranded, IFC
Configure and display product variants of NG4-CMDK0HQ by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Length | Far End Breakout Style | ||
|---|---|---|---|---|
| No configured items found. | ||||
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | NG4access® |
| Product Series | LSX | NG4 |
| Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative |
| Configuration Type | NG4 Module to Stub tail |
| Adapters, quantity, front | 72 |
| Body Style | Straight orientation |
| Cable Color | Yellow |
| Cable Type | IFC - Stranded |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | Stub tail |
| Polarity | Pairs, straight |
| Total Fibers, quantity | 144 |
| Total Ports, quantity, front | 144 |
| Height | 13.3 mm | 0.524 in |
| Width | 159.9 mm | 6.295 in |
| Depth | 101 mm | 3.976 in |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cabled module |
| Product Brand | NG4access® |
| Product Series | LSX | NG4 |
| Ordering Note | For fiber modules with custom cable lengths, please contact your local CommScope representative |
| Configuration Type | NG4 Module to Stub tail |
| Adapters, quantity, front | 72 |
| Body Style | Straight orientation |
| Cable Color | Yellow |
| Cable Type | IFC - Stranded |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | Stub tail |
| Polarity | Pairs, straight |
| Total Fibers, quantity | 144 |
| Total Ports, quantity, front | 144 |
| Height | 13.3 mm | 0.524 in |
| Width | 159.9 mm | 6.295 in |
| Depth | 101 mm | 3.976 in |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |