Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: OTE
Mini-OTE 200-Series, Optical Terminal Enclosure, 8-port mini-size connector (DLX®), no splitter, black, wall mount
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Access terminal, without splitter/tap |
Product Brand | DLX® |
Product Series | Mini-OTE 200 |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 8 ports |
Enclosure Color | Black |
Mounting | Handhole | Pole | Wall |
Port Type | Hardened mini-size DLX |
Port, quantity | 8 |
Splitter, quantity | 0 |
Stub Type | No stub |
Height | 358.5 mm | 14.114 in |
Width | 166 mm | 6.535 in |
Depth | 129.3 mm | 5.091 in |
Cable Length, stub | 0 ft (0 m) |
Click on image to enlarge. |
Click on image to enlarge. |
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Fiber Type | G.652.D |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 3 m waterhead |
UV Resistance | UV stabilized |
Included | Cable termination unit (2) | Enclosure (1) | Fiber pigtail cassette (1) | Splice Cassette (2) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Product Type | Access terminal, without splitter/tap |
Product Brand | DLX® |
Product Series | Mini-OTE 200 |
Cable Type | No cable (stubless) |
Cable, quantity | 0 |
Distribution Type | 8 ports |
Enclosure Color | Black |
Mounting | Handhole | Pole | Wall |
Port Type | Hardened mini-size DLX |
Port, quantity | 8 |
Splitter, quantity | 0 |
Stub Type | No stub |
Height | 358.5 mm | 14.114 in |
Width | 166 mm | 6.535 in |
Depth | 129.3 mm | 5.091 in |
Cable Length, stub | 0 ft (0 m) |
Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Fiber Type | G.652.D |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Insertion Loss, Terminal Connector, typical | 0.16 dB |
Return Loss, Connector, minimum | 65 dB |
Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground | Buried |
Qualification Standards | IEC 60529, IP68 + 3 m waterhead |
UV Resistance | UV stabilized |
Included | Cable termination unit (2) | Enclosure (1) | Fiber pigtail cassette (1) | Splice Cassette (2) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |