Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
BUDI™ Rapid Terminal, 24-position, SC/APC, Indoor/Outdoor riser cable, MPO at far end, 100 ft
| Regional Availability | Australia/New Zealand | Europe | North America |
| Portfolio | CommScope® |
| Product Type | Rapid distribution terminal |
| Product Brand | BUDI™ | RapidReel® |
| Product Series | BUDI-R |
| Warranty | For more information, please consult our Product Warranty guidelines |
| Functionality | Patching | Slack storage |
| Adapters, quantity | 24 |
| Cable Entry Location | Bottom |
| Cable Sealing Type | Gasket/grommet configuration |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Gray |
| Distribution Type | 24 ports |
| Interface | SC/APC |
| Interface, stub | MPO |
| Lock Type | Security screw |
| Mounting | Wall mount |
| Port, quantity | 24 |
| Height | 270 mm | 10.63 in |
| Width | 214 mm | 8.425 in |
| Depth | 125 mm | 4.921 in |
| Cable Length | 30 m | 98.425 ft |
| Enclosure Size | Small |
| Click on image to enlarge. |
| Material Type | Polycarbonate ABS (PC-ABS) |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 61753-1 | UL |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Regional Availability | Australia/New Zealand | Europe | North America |
| Portfolio | CommScope® |
| Product Type | Rapid distribution terminal |
| Product Brand | BUDI™ | RapidReel® |
| Product Series | BUDI-R |
| Warranty | For more information, please consult our Product Warranty guidelines |
| Functionality | Patching | Slack storage |
| Adapters, quantity | 24 |
| Cable Entry Location | Bottom |
| Cable Sealing Type | Gasket/grommet configuration |
| Cable Type | Indoor/outdoor - Stranded |
| Color | Gray |
| Distribution Type | 24 ports |
| Interface | SC/APC |
| Interface, stub | MPO |
| Lock Type | Security screw |
| Mounting | Wall mount |
| Port, quantity | 24 |
| Height | 270 mm | 10.63 in |
| Width | 214 mm | 8.425 in |
| Depth | 125 mm | 4.921 in |
| Cable Length | 30 m | 98.425 ft |
| Enclosure Size | Small |
| Click on image to enlarge. |
| Material Type | Polycarbonate ABS (PC-ABS) |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
| Environmental Space | Indoor/Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 61753-1 | UL |
| Packaging quantity | 1 |
| Packaging Type | Carton |