RRZZT4-65A-R5-V2

16-port sector antenna, 4x 694–960, 4x 1427-2690 MHz 65° HPBW and 8x 2300–2690 MHz, 90° HPBW, 5x RET

  • Includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1427-2690MHz, suitable for 4x MIMO applications
  • Also includes 1x 4-Column Array for 2300–2690 MHz with calibration port. Column spacing optimized to support Soft Split Beamforming
  • A calibration port is provided for the 4-Column Array
  • 5 Internal RET’s provide independent electrical tilt control for each array
  • Supports re-configurable antenna sharing capability. Factory setting puts 2.6 GHz RET control (Y3) on AISG2, all other arrays have RET control on AISG1.

Electrical Specifications
R1-R2R1-R2R1-R2Y1-Y2Y1-Y2Y1-Y2Y3Y3
Frequency Band, MHz694–790790–890890–9601427–15181695–21802300–26902300–25002490–2690
Gain, dBi13.213.413.515.417.118.316.516.5
Beamwidth, Horizontal, degrees7066636873559594
Beamwidth, Vertical, degrees17.015.313.98.96.95.25.35.0
Beam Tilt, degrees2–162–162–162–122–122–122–122–12
USLS (First Lobe), dB2022162117191719
Front-to-Back Ratio at 180°, dB3129263330313431
Coupling level, Amp, Antenna port to Cal port, dB      2626
Coupling level, max Amp Δ, Antenna port to Cal port, dB      ±2±2
Coupler, max Amp Δ, Antenna port to Cal port, dB      0.90.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees      77
Isolation, Cross Polarization, dB2727272525252525
Isolation, Inter-band, dB2727272525252020
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts300300300250250200200200
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890890–9601427–15181695–21802300–26902300–25002490–2690
Gain by all Beam Tilts, average, dBi12.913.113.215.016.318.016.015.9
Gain by all Beam Tilts Tolerance, dB±0.4±0.5±0.4±0.5±0.8±0.5±0.6±0.9
Gain by Beam Tilt, average, dBi
2 ° | 13.0
 9 ° | 12.9
 16 ° | 12.7
2 ° | 13.3
 9 ° | 13.2
 16 ° | 12.7
2 ° | 13.4
 9 ° | 13.3
 16 ° | 13.1
2 ° | 15.0
 7 ° | 15.1
 12 ° | 15.0
2 ° | 16.0
 7 ° | 16.4
 12 ° | 16.2
2 ° | 17.5
 7 ° | 18.1
 12 ° | 17.8
2 ° | 16.0
 7 ° | 16.1
 12 ° | 15.9
2 ° | 15.8
 7 ° | 16.1
 12 ° | 15.8
Beamwidth, Horizontal Tolerance, degrees±8.9±5.7±5.5±5.7±9.3±4.8±13.1±10.9
Beamwidth, Vertical Tolerance, degrees±1.1±1.2±1.2±0.4±0.9±0.5±0.3±0.3
USLS, beampeak to 20° above beampeak, dB    1616161717
Front-to-Back Total Power at 180° ± 30°, dB 2021212525262524
CPR at Boresight, dB 2019192018171514
CPR at Sector, dB 12811442119

Electrical Specifications, Broadcast 65°
Frequency Band, MHz694–790790–890890–9601427–15181695–21802300–26902300–25002490–2690
Gain, dBi      18.318.2
Beamwidth, Horizontal, degrees      6060
Beamwidth, Horizontal Tolerance, degrees      ±3.2±5.2
Beamwidth, Vertical, degrees      5.25.0
Beamwidth, Vertical Tolerance, degrees      ±0.2±0.2
USLS (First Lobe), dB      1819

Electrical Specifications, Service Beam
Frequency Band, MHz694–790790–890890–9601427–15181695–21802300–26902300–25002490–2690
Steered 0° Gain, dBi      21.421.4
Steered 0° Beamwidth, Horizontal, degrees      2625
Steered 0° Horizontal Sidelobe, dB      1210
Steered 30° Gain, dBi      21.320.9
Steered 30° Beamwidth, Horizontal, degrees      2830

Electrical Specifications, Soft Split
Frequency Band, MHz694–790790–890890–9601427–15181695–21802300–26902300–25002490–2690
Gain, dBi      20.920.8
Beamwidth, Horizontal, degrees      3233
Horizontal Sidelobe, dB      2117
Array Layout  
Click on image below to enlarge.
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1427 – 2690 MHz   |   2300 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   16
RF Connector Quantity, low band   4
RF Connector Quantity, high band   12
RF Connector Interface   4.3-10 Female
Calibration Connector Interface   4.3-10 Female
Calibration Connector Quantity   1
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   549.0 N @ 150 km/h   |   123.4 lbf @ 150 km/h
Wind Loading, lateral   183.0 N @ 150 km/h   |   41.1 lbf @ 150 km/h
Wind Loading, maximum   712.0 N @ 150 km/h   |   160.1 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1499.0 mm   |   59.0 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   36.5 kg   |   80.5 lb
Column Spacing   58 mm   |   2 in
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (3)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   1682.0 mm   |   66.2 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   49.0 kg   |   108.0 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel