RRZZS4-65D-R5

16-port sector antenna, 4x 694–960, 4x 1427–2690 MHz, 65° HPBW and 8x 3300-3800 MHz, 90° HPBW, 5x RET

  • Combination of Quad Band antenna and 3.5GHz 8T8R beam forming antenna
  • Internal SBT RET support via Calibration Port of 3.5GHz array
  • Beam-forming weighting table available upon request
  • Optimized for Software Defined Split Six Sector applications on 3.5GHz
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

Electrical Specifications
R1-R2R1-R2R1-R2Y1-Y2Y1-Y2Y1-Y2Y1-Y2P1
Frequency Band, MHz694–790790–862880–9601427–15181695–19201920–21802300–26903300–3800
Gain, dBi15.916.316.815.317.117.617.716.5
Beamwidth, Horizontal, degrees7067636857586286
Beamwidth, Vertical, degrees8.47.66.98.77.26.55.36.5
Beam Tilt, degrees2–122–122–122–122–122–122–122–12
USLS (First Lobe), dB1417191718171716
Front-to-Back Ratio at 180°, dB3130323335363330
Coupling level, Amp, Antenna port to Cal port, dB       26
Coupling level, max Amp Δ, Antenna port to Cal port, dB       ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB       1.8
Coupler, max Phase Δ, Antenna port to Cal port, degrees       14
Isolation, Cross Polarization, dB2828282728282825
Isolation, Inter-band, dB2828282828282819
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts25025025020020020015075
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–862880–9601427–15181695–19201920–21802300–26903300–3800
Gain by all Beam Tilts, average, dBi15.616.016.414.916.417.117.115.5
Gain by all Beam Tilts Tolerance, dB±0.4±0.4±0.5±0.8±0.8±0.5±0.8±1
Gain by Beam Tilt, average, dBi
2 ° | 15.5
 7 ° | 15.7
 12 ° | 15.4
2 ° | 15.9
 7 ° | 16.1
 12 ° | 15.8
2 ° | 16.4
 7 ° | 16.6
 12 ° | 16.1
2 ° | 14.6
 7 ° | 14.9
 12 ° | 14.9
2 ° | 16.1
 7 ° | 16.5
 12 ° | 16.4
2 ° | 16.7
 7 ° | 17.3
 12 ° | 17.1
2 ° | 16.4
 7 ° | 16.3
 12 ° | 17.0
2 ° | 15.2
 7 ° | 15.6
 12 ° | 15.5
Beamwidth, Horizontal Tolerance, degrees±4.5±4±5.4±3.3±7.5±3.7±8.3 
Beamwidth, Vertical Tolerance, degrees±0.5±0.4±0.4±0.7±0.6±0.6±0.5±0.6
USLS, beampeak to 20° above beampeak, dB 1415161417151414
Front-to-Back Total Power at 180° ± 30°, dB 2020222529292721
CPR at Boresight, dB 2524241619201917
CPR at Sector, dB 107978678

Electrical Specifications, Broadcast 65°
Frequency Band, MHz694–790790–862880–9601427–15181695–19201920–21802300–26903300–3800
Gain, dBi       16.5
Beamwidth, Horizontal, degrees       62
Beamwidth, Vertical, degrees       6.5
USLS (First Lobe), dB       16

Electrical Specifications, Service Beam
Frequency Band, MHz694–790790–862880–9601427–15181695–19201920–21802300–26903300–3800
Steered 0° Gain, dBi       20.9
Steered 0° Beamwidth, Horizontal, degrees       24
Steered 0° Horizontal Sidelobe, dB       13
Steered 30° Gain, dBi       19.5
Steered 30° Beamwidth, Horizontal, degrees       31

Electrical Specifications, Soft Split
Frequency Band, MHz694–790790–862880–9601427–15181695–19201920–21802300–26903300–3800
Gain, dBi       19.8
Beamwidth, Horizontal, degrees       31
Horizontal Sidelobe, dB       18
Array Layout  
Click on image below to enlarge.
   
Beam Forming Weights  
   
Port Configuration  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1427 – 2690 MHz   |   3300 – 3800 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   16
RF Connector Quantity, low band   4
RF Connector Quantity, high band   12
RF Connector Interface   4.3-10 Female
Calibration Connector Interface   N Female
Calibration Connector Quantity   1
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   1,070.0 N @ 150 km/h   |   240.5 lbf @ 150 km/h
Wind Loading, lateral   375.0 N @ 150 km/h   |   84.3 lbf @ 150 km/h
Wind Loading, maximum   1,385.0 N @ 50 km/h   |   311.4 lbf @ 50 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   498.0 mm   |   19.6 in
Depth   197.0 mm   |   7.8 in
Net Weight, without mounting kit   47.0 kg   |   103.6 lb
Column Spacing   42 mm   |   2 in
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (3)   |   Low band (2)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2880.0 mm   |   113.4 in
Width   608.0 mm   |   23.9 in
Depth   352.0 mm   |   13.9 in
Shipping Weight   76.0 kg   |   167.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

BSAMNT-M4
Middle Downtilt Mounting Kit for Long Antennas for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor bracket set.
Add Cancel