RVVT4-65D-R4

14-port sector antenna, 2x 694–960, 4x 1695-2690 and 8x 2300–2690 MHz, 65° HPBW, 4x RET

  • Combination of Tri-Band antenna and 2.4/2.6 GHz 8T8R beam forming antenna
  • Internal SBT RET support via Calibration Port of 2.4/2.6 GHz array
  • Optimized for Software Defined Split Six Sector applications on 2.4/2.6 GHz
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

Electrical Specifications
R1R1R1Y1-Y4Y1-Y4Y5-Y6Y5-Y6Y5-Y6
Frequency Band, MHz694–790790–890890–9602300–25002490–26901695–19201920–22002300–2690
Gain, dBi16.617.017.316.416.316.817.317.6
Beamwidth, Horizontal, degrees6867659495626163
Beamwidth, Vertical, degrees8.47.56.95.75.37.36.55.5
Beam Tilt, degrees0–100–100–102–122–122–122–122–12
USLS (First Lobe), dB1719201617161821
Front-to-Back Ratio at 180°, dB3032353130343833
Coupling level, Amp, Antenna port to Cal port, dB   2626   
Coupling level, max Amp Δ, Antenna port to Cal port, dB   ±2±2   
Coupler, max Amp Δ, Antenna port to Cal port, dB   0.90.9   
Coupler, max Phase Δ, Antenna port to Cal port, degrees   77   
Isolation, Cross Polarization, dB2828282828282828
Isolation, Inter-band, dB3030302020303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150-150-150-150
Input Power per Port at 50°C, maximum, watts250250250150150200200150
Polarization±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz694–790790–890890–9602300–25002490–26901695–19201920–22002300–2690
Gain by all Beam Tilts, average, dBi16.416.917.115.615.516.417.017.1
Gain by all Beam Tilts Tolerance, dB±0.3±0.3±0.3±1.1±1±0.7±0.3±0.6
Gain by Beam Tilt, average, dBi
0 ° | 16.2
 5 ° | 16.5
 10 ° | 16.4
0 ° | 16.6
 5 ° | 17.0
 10 ° | 16.9
0 ° | 16.9
 5 ° | 17.2
 10 ° | 17.1
2 ° | 15.3
 7 ° | 15.8
 12 ° | 15.4
2 ° | 15.2
 7 ° | 15.7
 12 ° | 15.3
2 ° | 16.2
 7 ° | 16.4
 12 ° | 16.2
2 ° | 16.7
 7 ° | 17.1
 12 ° | 16.8
2 ° | 16.9
 7 ° | 17.3
 12 ° | 16.9
Beamwidth, Horizontal Tolerance, degrees±1.1±1.2±0.8±16.1±10.8±3.5±2.2±4.4
Beamwidth, Vertical Tolerance, degrees±0.5±0.4±0.3±0.4±0.2±0.6±0.5±0.4
USLS, beampeak to 20° above beampeak, dB 1618181414161714
Front-to-Back Total Power at 180° ± 30°, dB 2626262424272726
CPR at Boresight, dB 1921211616212119
CPR at Sector, dB 131213101110128

Electrical Specifications, Broadcast 65°
Frequency Band, MHz694–790790–890890–9602300–25002490–26901695–19201920–22002300–2690
Gain, dBi   17.217.1   
Beamwidth, Horizontal, degrees   6262   
Beamwidth, Horizontal Tolerance, degrees   ±3.4±3.7   
Beamwidth, Vertical, degrees   5.75.3   
Beamwidth, Vertical Tolerance, degrees   ±0.4±0.2   
USLS (First Lobe), dB   1717   

Electrical Specifications, Service Beam
Frequency Band, MHz694–790790–890890–9602300–25002490–26901695–19201920–22002300–2690
Steered 0° Gain, dBi   21.321.2   
Steered 0° Gain Tolerance, dBi   ±0.4±0.5   
Steered 0° Beamwidth, Horizontal, degrees   2625   
Steered 0° CPR over 10 dB Beamwidth, dB   1819   
Steered 0° Horizontal Sidelobe, dB   1311   
Steered 30° Gain, dBi   20.620.5   
Steered 30° Gain Tolerance, dBi   ±0.4±0.6   
Steered 30° Beamwidth, Horizontal, degrees   2726   
Steered 30° CPR over 10 dB Beamwidth, dB   1313   

Electrical Specifications, Soft Split
Frequency Band, MHz694–790790–890890–9602300–25002490–26901695–19201920–22002300–2690
Gain, dBi   20.320.3   
Beamwidth, Horizontal, degrees   3130   
Horizontal Sidelobe, dB   2119   
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   2300 – 2690 MHz   |   694 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage   |   Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Total Input Power, maximum   900 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   14
RF Connector Quantity, low band   2
RF Connector Quantity, high band   12
RF Connector Interface   4.3-10 Female
Calibration Connector Interface   4.3-10 Female
Calibration Connector Quantity   1
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   477.0 N @ 150 km/h   |   109.7 lbf @ 150 km/h
Wind Loading, lateral   409.0 N @ 150 km/h   |   91.9 lbf @ 150 km/h
Wind Loading, maximum   1,010.0 N @ 150 km/h   |   227.1 lbf @ 150 km/h
Effective Projected Area (EPA), frontal   0.45 m²   |   4.84 ft²
Effective Projected Area (EPA), lateral   0.38 m²   |   4.09 ft²
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   2688.0 mm   |   105.8 in
Width   350.0 mm   |   13.8 in
Depth   208.0 mm   |   8.2 in
Net Weight, without mounting kit   37.8 kg   |   83.3 lb
Column Spacing   58 mm   |   2 in
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Cal Port
Internal RET   High band (3)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   8 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Hardware   CommRET v2
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   2830.0 mm   |   111.4 in
Width   460.0 mm   |   18.1 in
Depth   350.0 mm   |   13.8 in
Shipping Weight   51.8 kg   |   114.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-4
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel