ABT-NFNM-DB

Dual Band Bias Tee Surge Arrestor (Cylindrical), 698-2700 MHz, with interface types N Female and N Male

Product Classification  
Product Type   Surge arrestor
   
General Specifications  
Interface   N Female
Interface 2   N Male
Ordering Note   CommScope® non-standard product
Injector Port Interface   SMA Female
   
Electrical Specifications  
Operating Frequency Band   698 – 2700 MHz
3rd Order IMD   -116.0 dBm   |   -159.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power at Frequency   250.0 W @ 1,910 MHz   |   500.0 W @ 833 MHz
Connector Impedance   50 ohm
Injector Port to Antenna Isolation, minimum   -70 dB
Lightning Surge Capability   10 times @ 6 kA
Lightning Surge Capability Test Method   IEEE C62.42-1991
Lightning Surge Capability Waveform   8/20 waveform
Lightning Surge Current   6 kA
Lightning Surge Current Waveform   8/20 waveform
Insertion Loss, typical 0.10 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Attachment Durability   25 cycles
Coupling Nut Proof Torque   4.52 N-m   |   40.00 in lb
Coupling Nut Retention Force   444.82 N   |   100.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
dc Injector Port Inner Contact Plating   Gold
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Height   39.88 mm   |   1.57 in
Length   81.03 mm   |   3.19 in
Weight   0.26 kg   |   0.57 lb
Width   39.88 mm   |   1.57 in
   
Environmental Specifications  
Corrosion Test Method   MIL-STD-202, Method 101, Test Condition B
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Moisture Resistance Test Method   MIL-STD-202, Method 106
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Thermal Shock Test Method   MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
   
Power Supply  
Throughput Current, typical   1 A
Voltage Range   -30 V to 30 V
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
698–806 MHz1.1324.00
806–2700 MHz1.1126.00

Regulatory Compliance/Certifications
AgencyClassification
AISGCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel