8292903/10   |   5917 BKRL RG11 60 OSP 1000

RG 11 Type 60% Braid Buried Satellite Coaxial Cable, black jacket, 1000 ft. (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Coaxial satellite cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Corrosion Protection   Water blocking gel
Dielectric Material   Foam PE
Shield (Braid) Coverage   60 %
Shield (Braid) Gauge   34 AWG
Shield (Braid) Material   Aluminum
Shield (Tape) Material   Aluminum/Poly, bonded
Jacket Material   PE
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   48.00 lb/kft
Diameter Over Center Conductor   1.6281 mm per 1 strand
0.0641 in per 1 strand
Diameter Over Dielectric   7.1120 mm   |   0.2800 in
Diameter Over Jacket Tolerance   ±0.006 in
Diameter Over Jacket, nominal   10.033 mm   |   0.395 in
Diameter Over Shield (Braid)   7.925 mm   |   0.312 in
Jacket Thickness   1.016 mm   |   0.040 in
Jacket Thickness, minimum spot   0.813 mm   |   0.032 in
   
Electrical Specifications  
Capacitance   53.1 pF/m   |   16.2 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   11.00 ohms/kft
Dielectric Strength, conductor to shield   4000 Vdc
Jacket Spark Test Voltage   4000 Vac
Nominal Velocity of Propagation (NVP)   82 %
Shield dc Resistance   6.90 ohms/kft
Structural Return Loss   15 dB @ 2200–3000 MHz   |   18 dB @ 1000–2200 MHz   |   20 dB @ 5–1000 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Buried
   
General Specifications  
Cable Type   Series 11
Jacket Color   Black
Supported Application   Satellite
Product Number   5917
Center Conductor Gauge   14 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 ft)
1 MHz0.17
10 MHz0.45
50 MHz0.89
100 MHz1.21
200 MHz1.68
400 MHz2.37
700 MHz3.27
900 MHz3.77
1000 MHz3.95
1200 MHz4.46
1450 MHz5.08
1800 MHz5.58
2200 MHz6.29
2500 MHz6.79
3000 MHz7.58

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel