Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CommScope Courses
Course Details
E6000 CER: What's New in Release 11.0
Category Name: Converged Edge Router
Description:
Learn What's New with the E6000 in Release 11.0!
- Channel Density: Improvements in Release 11.0
- Receive Channel Set (RCS) Load Balancing for OFDM Channels for I-CCAP
- DBC Signaling for OFDM Channel Changes for I-CCAP
- Sending Supervision over Extended Number of DS Channels
- Video SC-QAM Dual Symbol Rate Support
- Service-Level Redundancy (SLR) for SDV Sessions for I-CCAP
- Upstream Service Flow Scaling Increase for R-PHY
- Eight OFDMA Channels per Cable-mac for I-CCAP
- 25 kHz Subcarrier Spacing for OFDMA for I-CCAP
- Latency-Based Random Early Detection (LB-RED) per Service Flow
- Proactive Grant Service in Low-Latency DOCSIS (PGS LLD)
- PNM US Triggered Spectrum Capture (UTSC) IdleSID Trigger Mode for I-CCAP
- PNM US Triggered Spectrum Capture (UTSC) IdleSID Trigger Mode with Dynamic Pseudowires for R-PHY
- PNM US Triggered Spectrum Capture (UTSC) FreeRun Trigger Mode with Repeat Capture
- Concurrent Access of PNM UTSC with Static Pseudowire for R-PHY
- IPv4-based CIN for R-PHY
- TFTP Proxy Enhancements: Additional TFTP Options
- IPv6 and Dual Stack Support for TACACS+
- IPv6 Support for Service Flow to VRF Mapping with Device Classes for I-CCAP
- MP-BGP Multi-VRF Support Expansion for I-CCAP
- "configure mpls ip propagate-ttl" CLI Command Support for I-CCAP
- Counts of CMs per Downstream OFDM Profile Display Support
- Codeword Counter per IUC per CM in OFDMA Display Support for I-CCAP
- Optional Behavior for Decrementing of the cadUsOfdmaCmProfStatErrorCnt MIB Object for I-CCAP
- Remove the Hardware Deviation Fields from the "show version detail" CLI command for I-CCAP
- Include "show version chassis detail" In All Variations of the 'show tech-support" CLI Command
- CAM Sparing Recovery Control: Additional Events (Addition of Failure Events into the White List Feature) for I-CCAP
- Enhanced Syslog Event Reporting for I-CCAP
- SNMPv3 Logging for Set Commands for I-CCAP
Duration: 30 Min.
Cost: Free
Presented by: Tom Gibson
CommScope University is our new home for professional certification, technical and product training. You will have access to multiple CommScope product line training all in one place! CommScope University houses training from the former ARRIS Academy, the Mobility Solutions Institute and the RUCKUS Training Portal.
First time logging into CommScope University?