Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CommScope Courses
Course Details
E6D246: Domain Manager RMD Configuration (R4.0) - ILT
Category Name: Distributed Access Architecture
Course Description
This instructor-led training course presents the CommScope Distributed CCAP Architecture (DCA) HLX Domain Manager Graphical User Interface using the new Flexible template configuration process.
A prerequisite online eLearning training course is available that must be completed before attending this training course: E6D108 HLX Domain Manager Overview. It is also essential that students enrolling in this class have attended an RD3 Series Remote MACPHY CLI configuration instructor-led training course, such as E6D242 Remote MACPHY Overview and Implementation/CLI, or the student already has sufficient hands-on experience to independently configure a Remote MACPHY using the command line interface.
Audience
CATV head-end personnel, network engineers, and field personnel responsible for networks that provide high-speed data-over-cable services.
Objectives
- Identify the basic groups of basic commands that are used to configure a CommScope RD2322 or RD2312 Remote MACPHY
- Understand the Flexible template configuration steps and types of templates that must be configured, and the preferred order in doing so, to effectively complete an HLX Domain Manager RMD Flexible template configuration.
- Review commands that may be used when performing maintenance and troubleshooting in the RMD system.
Course Topics
This course covers the following content:
Lesson 1: Licensing
- CommScope Channel and Service Group licensing
- Domain Manager Licensing tool
Lesson 2: HLX Domain Manager RMD Configuration
- Flexible Template Basics
- Flexible Template Tree
- Terms
- Directives
- Building Flexible Templates
- Where and how to add variables
- Review of available basic tools
- Import markup editor contents from file
- Insert an invoke command tool
- Discover variable in a template
- Base templates
- NET templates
- Branch templates
- Which groups of commands should be Branch Templates
- Modifying templates
- Version comparison
- Promoting or demoting versions
- Install Software Image
- PacketCable Service Aggregator (PSA}
- Provision a Remote MACPHY
Lesson 3: Monitoring and Maintenance
- Monitoring
- Alarms
- HFC Elements
- Provisioning Jobs
- PSA Elements
- HFC History
- Application Log
- Syslog
- SNMP
- Schedules
- HFC Reboots
- HFC Software Updates
Lesson 4: RMD Show Commands
A variety of show commands are demonstrated
Appendix: Configuring for Layer 2 (L2)
- Example of an L2 Base Template
- Example of an L2 NET Template
- Example of the command Branch templates that may be needed
Prerequisites:
- Complete the E6D108 HLX Domain Manager Overview online training course.7
- A basic understanding of CATV systems, RF plant fundamentals and data networking, and
- The student should also have DOCSIS knowledge (TEC202 and/or TEC301 and TEC302 recommended) and CMTS working experience, such as experience with the E6000 CER (E6D201: E6000 CER Operations instructor-led course with E6D101: E6000 CER Hardware Overview recommended).
Duration: 8-9 hours (spread over two days when virtually delivered)
Part Number: TRN-E6D242-001 / 2
Delivery: Virtual instructor-led (VILT)
Price: $4,000 for a class of 8 students or $825 per student
CommScope University is our new home for professional certification, technical and product training. You will have access to multiple CommScope product line training all in one place! CommScope University houses training from the former ARRIS Academy, the Mobility Solutions Institute and the RUCKUS Training Portal.
First time logging into CommScope University?