Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Flex Frame Rack with cable managers
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Frame |
| Product Series | Flex Frame |
General Specifications
| Access | Front | Rear |
| Application | For use with any 19" rack mount panels |
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Concrete floor | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 1339.09 mm | 52.72 in |
| Depth | 609.6 mm | 24 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 199.58 kg | 440 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Frame |
| Product Series | Flex Frame |
General Specifications
| Access | Front | Rear |
| Application | For use with any 19" rack mount panels |
| Color | Black |
| Growth Configuration | Unloaded |
| Mounting | Concrete floor | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 1339.09 mm | 52.72 in |
| Depth | 609.6 mm | 24 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
| Weight, net | 199.58 kg | 440 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
