Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760243389 | SFC-LCAF-09-8Y-12-PACK
Base Product: QWIK-FUSE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik-Fuse Connector, LC, Singlemode-APC, Green, for 250µm/900µm, 12 per pack
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | Qwik | TeraSPEED® |
| Product Series | Qwik-Fuse |
General Specifications
| Body Style | BTW |
| Color, boot | Green |
| Color, housing | Green |
| Ferrule Geometry | Factory polished |
| Interface | LC/APC |
| Interface Feature | Field Installable | Fusion splice |
Dimensions
| Tube Length | 32 mm | 1.26 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in | 0.25 mm | 0.01 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 0.74 lb @ 0 ° | 1.03 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Optical Components Standard | ANSI/TIA-568. 3-D | GR-1081 | IEC 61753-1 |
| Insertion Loss, maximum | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
| Packaging quantity | 12 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | Qwik | TeraSPEED® |
| Product Series | Qwik-Fuse |
General Specifications
| Body Style | BTW |
| Color, boot | Green |
| Color, housing | Green |
| Ferrule Geometry | Factory polished |
| Interface | LC/APC |
| Interface Feature | Field Installable | Fusion splice |
Dimensions
| Tube Length | 32 mm | 1.26 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in | 0.25 mm | 0.01 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 0.74 lb @ 0 ° | 1.03 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Optical Components Standard | ANSI/TIA-568. 3-D | GR-1081 | IEC 61753-1 |
| Insertion Loss, maximum | 0.3 dB |
| Insertion Loss, typical | 0.15 dB |
| Return Loss, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
| Packaging quantity | 12 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Installation of Qwik-Fuse 900µm LC Connector with Qwik-Fuse Installer
Warranty
Other Ways to Browse
