760238904 | EHD-DP-12LC-SM
Base Product: EHD-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EHD Distribution adapter Pack, Singlemode, 12 LC duplex with dust plugs
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber adapter pack |
Product Series | EHD |
General Specifications
Adapter Color | Blue |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 24 |
Dimensions
Height | 12.45 mm | 0.49 in |
Width | 164.85 mm | 6.49 in |
Depth | 39.62 mm | 1.56 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.99 kg | 2.183 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber adapter pack |
Product Series | EHD |
General Specifications
Adapter Color | Blue |
Interface | LC/UPC |
Shuttered | No |
Total Ports, quantity | 24 |
Dimensions
Height | 12.45 mm | 0.49 in |
Width | 164.85 mm | 6.49 in |
Depth | 39.62 mm | 1.56 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.99 kg | 2.183 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse