1000-Type Adapter Pack with 12 LazrSPEED® MM duplex LC adapters, lime green
Specifications
Product classification
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with 1000-type 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Lime green |
| Adapter Cutout, quantity | 12 |
| Adapters, quantity | 12 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | LC/UPC |
| Pigtails Included, quantity | 0 |
| Total Ports, quantity | 24 |
Optical Specifications
| Fiber Mode | Multimode |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with 1000-type 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Lime green |
| Adapter Cutout, quantity | 12 |
| Adapters, quantity | 12 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | LC/UPC |
| Pigtails Included, quantity | 0 |
| Total Ports, quantity | 24 |
Optical Specifications
| Fiber Mode | Multimode |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
