Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760256748 | PNL-BK-012-KHB-LC02-VI-NS
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Adapter Pack 1000-Type, with 6 duplex keyed hybrid LC adapters, violet, no shutter
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
General Specifications
| Adapter Color | Violet |
| Adapter Cutout, quantity | 6 |
| Adapters, quantity | 6 |
| Body Style | Duplex |
| Interface | LC/UPC |
| Interface Feature | Hybrid | Keyed |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 6 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
General Specifications
| Adapter Color | Violet |
| Adapter Cutout, quantity | 6 |
| Adapters, quantity | 6 |
| Body Style | Duplex |
| Interface | LC/UPC |
| Interface Feature | Hybrid | Keyed |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 6 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse
