760250738
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
12 position cable gland mounting bracket. For use with 3/8" cable gland
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
General Specifications
| Application | Used when additional cable gland connections are needed |
| Color | Black |
Dimensions
| Height | 88.9 mm | 3.5 in |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mounting bracket |
General Specifications
| Application | Used when additional cable gland connections are needed |
| Color | Black |
Dimensions
| Height | 88.9 mm | 3.5 in |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
