Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Next Generation Frame (NGF) Isolation Pad, for NGF-ACCFOTSB storage panels, 12" x 24"
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Isolation pad |
| Product Series | NGF |
General Specifications
| Application | Used with NGF-style frames only |
Dimensions
| Width | 610 mm | 24.016 in |
| Depth | 305 mm | 12.008 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Isolation pad |
| Product Series | NGF |
General Specifications
| Application | Used with NGF-style frames only |
Dimensions
| Width | 610 mm | 24.016 in |
| Depth | 305 mm | 12.008 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
