Next Generation Frame (NGF) Fiber MicroVAM Block, unloaded, putty white, right orented
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber VAM block |
| Product Series | NGF |
General Specifications
| Functionality | Multiplexing | Splitting |
| Application | Used in NGF-style frames only |
| Body Style | Right orientation |
| Color | Putty white |
| Color, front | Putty white |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Unloaded |
| Module/Adapter Pack Slots, quantity | 12 |
| Rack Type | NGF |
| Shelf Movement | Fixed |
Dimensions
| Height | 299.72 mm | 11.8 in |
| Width | 454.914 mm | 17.91 in |
| Depth | 132.08 mm | 5.2 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber VAM block |
| Product Series | NGF |
General Specifications
| Functionality | Multiplexing | Splitting |
| Application | Used in NGF-style frames only |
| Body Style | Right orientation |
| Color | Putty white |
| Color, front | Putty white |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Unloaded |
| Module/Adapter Pack Slots, quantity | 12 |
| Rack Type | NGF |
| Shelf Movement | Fixed |
Dimensions
| Height | 299.72 mm | 11.8 in |
| Width | 454.914 mm | 17.91 in |
| Depth | 132.08 mm | 5.2 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
