Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Next Generation Frame (NGF) Fiber Termination/Splice Block, pre-terminated, 192 LC/UPC, singlemode, right oriented, putty white
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch/splice block |
| Product Series | NGFB |
General Specifications
| Functionality | Patching | Splicing |
| Application | Used in NGF-style frames only |
| Body Style | Right orientation |
| Cable Exit Location | Rear, bottom side |
| Color | Black |
| Color, front | Black |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Rack Type | NGF |
| Shelf Movement | Fixed |
| Total Ports, quantity | 192 |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch/splice block |
| Product Series | NGFB |
General Specifications
| Functionality | Patching | Splicing |
| Application | Used in NGF-style frames only |
| Body Style | Right orientation |
| Cable Exit Location | Rear, bottom side |
| Color | Black |
| Color, front | Black |
| Door Type, front | Compression latch | Hinged |
| Growth Configuration | Fully loaded |
| Interface, front | LC/UPC |
| Rack Type | NGF |
| Shelf Movement | Fixed |
| Total Ports, quantity | 192 |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 80%, non-condensing |
| Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
