RapidFiber® FDT Distribution Terminal, 12-fiber, SC/APC, 300 ft
Specifications
Product classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | FDT |
General Specifications
Adapters, quantity | 12 |
Cable Color | Yellow |
Cable Entry Location | Bottom left | Top left | Top right |
Cable Type | Indoor/outdoor - Stranded |
Color | Putty white |
Front Cover Type | Hinged with lock |
Growth Configuration | Fully loaded |
Interface | SC/APC |
Interface, stub | No connector |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 228.6 mm | 9 in |
Depth | 101.6 mm | 4 in |
Cable Length | 91.44 m | 300 ft |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 |
Packaging and Weights
Included | Grommets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | FDT |
General Specifications
Adapters, quantity | 12 |
Cable Color | Yellow |
Cable Entry Location | Bottom left | Top left | Top right |
Cable Type | Indoor/outdoor - Stranded |
Color | Putty white |
Front Cover Type | Hinged with lock |
Growth Configuration | Fully loaded |
Interface | SC/APC |
Interface, stub | No connector |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 228.6 mm | 9 in |
Depth | 101.6 mm | 4 in |
Cable Length | 91.44 m | 300 ft |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 |
Packaging and Weights
Included | Grommets |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse