RapidFiber® FDT Distribution Terminal, SC/APC, 12-fiber, MPO at far end, 50 ft
Specifications
Product classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | FDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 12 |
Cable Color | Ivory |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Interface | SC/APC |
Interface, stub | MPO |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 228.6 mm | 9 in |
Depth | 101.6 mm | 4 in |
Cable Length | 15.24 m | 50 ft |
Outer Cable Diameter | 3 mm | 0.118 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | FDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 12 |
Cable Color | Ivory |
Cable Type | Pigtails - Stranded |
Color | Putty white |
Interface | SC/APC |
Interface, stub | MPO |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 152.4 mm | 6 in |
Width | 228.6 mm | 9 in |
Depth | 101.6 mm | 4 in |
Cable Length | 15.24 m | 50 ft |
Outer Cable Diameter | 3 mm | 0.118 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA, Type 12 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse