RDT-XM04J00D0464A
Base Product: RDT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RapidFiber® Mini-RDT, 1x4 Indexing Terminal, 3.6mm Black Riser I/O cable, female MPO at far end, 150 ft
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution terminal, indexed |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 4 |
Cable Color | Black |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Distribution Type | 1 x 4 splitter |
Fibers per Feeder Cable, quantity | 12 |
Front Cover Type | Hinged at top |
Interface | SC/APC |
Interface, stub | MPO |
Mounting | Wall |
Port, quantity | 4 |
Splitter, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 139.7 mm | 5.5 in |
Depth | 60.96 mm | 2.4 in |
Cable Length | 45.72 m | 150 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Dimension Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | Telcordia GR-1435-CORE | Telcordia GR-3123-CORE | Telcordia GR-326-CORE |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber distribution terminal, indexed |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 4 |
Cable Color | Black |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Distribution Type | 1 x 4 splitter |
Fibers per Feeder Cable, quantity | 12 |
Front Cover Type | Hinged at top |
Interface | SC/APC |
Interface, stub | MPO |
Mounting | Wall |
Port, quantity | 4 |
Splitter, quantity | 1 |
Dimensions
Height | 203.2 mm | 8 in |
Width | 139.7 mm | 5.5 in |
Depth | 60.96 mm | 2.4 in |
Cable Length | 45.72 m | 150 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | Telcordia GR-1435-CORE | Telcordia GR-3123-CORE | Telcordia GR-326-CORE |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse