Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760206847 | 1100-U-GS6-48

Base Product: 1100-DM-PANELS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1100 GS6 PANEL - 48 PORT

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Series NA

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Intelligence Type Passive
Panel Style Flat
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 48
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 88.1 mm | 3.469 in
Width 482.6 mm | 19 in
Depth 115.6 mm | 4.551 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Contact Plating Material Gold
Material Type High-impact, flame retardant, thermoplastic
Termination Contact Plating Tin

Mechanical Specifications

Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 50 N | 11.24 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Series NA

General Specifications

ANSI/TIA Category 6A
Cable Type Unshielded
Color Black
Conductor Type Solid | Stranded
Intelligence Type Passive
Panel Style Flat
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 48
Transmission Standards ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Height 88.1 mm | 3.469 in
Width 482.6 mm | 19 in
Depth 115.6 mm | 4.551 in

Electrical Specifications

Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 MOhm
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Contact Plating Material Gold
Material Type High-impact, flame retardant, thermoplastic
Termination Contact Plating Tin

Mechanical Specifications

Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 50 N | 11.24 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging Material Eco-friendly, single-use plastics-free
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant