Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
RJ45 Patch Cord, category 6, yellow, 40 ft
Specifications
Product classification
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface, Connector B | RJ45 plug |
| Jacket Color | Yellow |
| Pairs, quantity | 4 |
Dimensions
| Cord Length | 12.19 m | 39.993 ft |
| Compatible Conductor Gauge, stranded | 24 AWG |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Twisted pair patch cord |
General Specifications
| ANSI/TIA Category | 6 |
| Cable Type | U/UTP (unshielded) |
| Conductor Type | Stranded |
| Interface, Connector A | RJ45 plug |
| Interface, Connector B | RJ45 plug |
| Jacket Color | Yellow |
| Pairs, quantity | 4 |
Dimensions
| Cord Length | 12.19 m | 39.993 ft |
| Compatible Conductor Gauge, stranded | 24 AWG |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Product Specification
Technical Publication
Visio Stencil
Application Guide
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Technical Publication
Visio Stencil
Other Ways to Browse
