Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
NOVUX™ CSC40 Compact Fiber Closure, splice/patch, 4 SC/APC adapters, 4 SC/APC pigtails, no splitters, mounting bracket, black, Build America Buy America (BABA)
Build America Buy America (BABA)*
BABA Compliant Product coming soon
Broadband for Everyone Program
Features and Benefits
- CommScope’s new NOVUX™ non-hardened compact closure designed for the drop (access) network
- Configurable as splice only or connectorized solution
- Octopus™ gel compatible with high end environmental specifications for aerial, pedestal, underground and direct buried applications
- Available in black (RAL 9005) and gray (RAL 7035)
- NOVUX™ compact closures come with a QR code link to product documentation and C-track
- Modular design compatible with a range of accessories such as mounting brackets, cable retentions, grounding, etc.
- Removable inner body with 360-degree access for ease of fiber installation
- *CommScope intends to release this product at a future date. At such time, this product will comply with the requirements of the Build America, Buy America Act and/or applicable waivers. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 40 |
| Government Requirements | Build America Buy America (BABA) coming soon* |
| Minimum Order Quantity | 6 |
General Specifications
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Location of Manufacturing | Coming soon |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port Type | SC/APC |
| Port, quantity | 4 |
| Splicing Capacity, maximum | 48 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 215 mm | 8.465 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
Environmental Specifications
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Product classification
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 40 |
| Government Requirements | Build America Buy America (BABA) coming soon* |
| Minimum Order Quantity | 6 |
General Specifications
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Location of Manufacturing | Coming soon |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port Type | SC/APC |
| Port, quantity | 4 |
| Splicing Capacity, maximum | 48 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 215 mm | 8.465 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
Environmental Specifications
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
