Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CSC8-D5A1A1BB000

Base Product: CSC

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

NOVUX™ CSC200 Compact Fiber Closure, splice only, 6 single fiber trays with island, 4 feeder ports, no adapters, no splitters, with mounting tabs, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • CommScope’s new NOVUX™ non-hardened compact closure designed for the drop (access) network
  • Configurable as splice only or connectorized solution
  • Octopus™ gel compatible with high end environmental specifications for aerial, pedestal, underground and direct buried applications
  • Available in black (RAL 9005) and gray (RAL 7035)
  • NOVUX™ compact closures come with a QR code link to product documentation and C-track
  • Modular design compatible with a range of accessories such as mounting brackets, cable retentions, grounding, etc.
  • Removable inner body with 360-degree access for ease of fiber installation

Product classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series CSC 200

General Specifications

Cable Ports Quantity, total 4 round ports + 12 multi-out ports (24 cables)
Cable Sealing Type Compressed gel
Enclosure Color Gray
Lock Type Hinged with latches
Mounting Pole | Wall
Port Type SC/APC
Port, quantity 12
Splice Tray Included, quantity 6
Splice Tray Type Included 24-way, single fiber slim trays with island
Splicing Capacity, maximum 144
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 388.2 mm | 15.283 in
Width 222 mm | 8.74 in
Depth 116 mm | 4.567 in

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Product classification

Regional Availability Asia | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Access terminal, non-hardened
Product Brand NOVUX™
Product Series CSC 200

General Specifications

Cable Ports Quantity, total 4 round ports + 12 multi-out ports (24 cables)
Cable Sealing Type Compressed gel
Enclosure Color Gray
Lock Type Hinged with latches
Mounting Pole | Wall
Port Type SC/APC
Port, quantity 12
Splice Tray Included, quantity 6
Splice Tray Type Included 24-way, single fiber slim trays with island
Splicing Capacity, maximum 144
Splitter Type No splitter
Splitter, quantity 0

Dimensions

Height 388.2 mm | 15.283 in
Width 222 mm | 8.74 in
Depth 116 mm | 4.567 in

Environmental Specifications

Environmental Space Outdoor
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton