Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
NOVUX™ Specialty Range Closure 50, splice/patch, 2x SC/APC adapter, 2x SC/APC Grade B 900µm pigtail, no splitters, 6 splices, SMOUV® 45mm splice protectors, black, no splitter, 2x NVX-CR-MC-RD-NN cable retentionS
Features and Benefits
- Modern drop solution offering providers the agility and flexibility to use it in last-mile fiber network applications, both above and below ground
- Protected from harsh conditions by CommScope’s Octopus gel sealing technology
- Agnostic to connectivity technologies: splice, connector, field-installable connector for agility and flexibility
- Identification plate for either QR code or customer logo
- QR code and CommScope cTrak® app for one-click access to all product information
Specifications
Product classification
| Regional Availability | Asia | EMEA | Latin America |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SRC50 |
General Specifications
| Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 1.2–8.0 mm (0.05–0.31 in) |
| Cable Ports Quantity, total | 2 multi-out ports (4 cables) |
| Cable Sealing Type | Compressed gel |
| Cable Termination Attachments, quantity | 2 |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
| Port Type | SC/APC |
| Port, quantity | 2 |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 6-way, heat shrink |
| Splicing Capacity, maximum | 6 |
| Splicing Capacity, Single Fusion, maximum | 6 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 267 mm | 10.512 in |
| Width | 87 mm | 3.425 in |
| Depth | 49 mm | 1.929 in |
| Cable Entry Drop Port Diameter | 8 mm (0.31 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Impact-resistant polymer |
Optical Specifications
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground | Direct burial |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Water Resistance | Flash test valve at 2 psi (20 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | EMEA | Latin America |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SRC50 |
General Specifications
| Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 1.2–8.0 mm (0.05–0.31 in) |
| Cable Ports Quantity, total | 2 multi-out ports (4 cables) |
| Cable Sealing Type | Compressed gel |
| Cable Termination Attachments, quantity | 2 |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
| Port Type | SC/APC |
| Port, quantity | 2 |
| Splice Tray Included, quantity | 1 |
| Splice Tray Type Included | 6-way, heat shrink |
| Splicing Capacity, maximum | 6 |
| Splicing Capacity, Single Fusion, maximum | 6 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
Dimensions
| Height | 267 mm | 10.512 in |
| Width | 87 mm | 3.425 in |
| Depth | 49 mm | 1.929 in |
| Cable Entry Drop Port Diameter | 8 mm (0.31 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Impact-resistant polymer |
Optical Specifications
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground | Direct burial |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Water Resistance | Flash test valve at 2 psi (20 kPa) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
