Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Hardened Multifiber Optical Connector (HMFOC) cable assembly, HMFOC plug to 12 SC/UPC, 12-fiber
Product Variants
Configure and display product variants of MHBD-F0C1A by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | UOM | ||
|---|---|---|---|---|
| No configured items found. | ||||
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | MHBD |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Dielectric - Flat |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 12 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
| Interface Feature, connector A | Female |
| Interface, Connector B | SC/UPC |
| Jacket Color | Black |
| Total Fibers, quantity | 12 |
Dimensions
| Breakout Length, connector B | 711.2 mm | 28 in |
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 10 – 1000 |
| Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.45 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor, buried |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | MHBD |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Dielectric - Flat |
| Connector A, quantity | 1 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 12 |
| Color, boot B | Blue |
| Color, connector B | Blue |
| Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
| Interface Feature, connector A | Female |
| Interface, Connector B | SC/UPC |
| Jacket Color | Black |
| Total Fibers, quantity | 12 |
Dimensions
| Breakout Length, connector B | 711.2 mm | 28 in |
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 10 – 1000 |
| Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.45 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 55 dB |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor, buried |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
