Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Hardened Multifiber Optical Connector (HMFOC) cable assembly, HMFOC plug to female MPO, 24-fiber
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Product Variants
Configure and display product variants of MHBD-F1N2C by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | UOM | ||
|---|---|---|---|---|
| No configured items found. | ||||
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | MHBD |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Dielectric - Flat |
| Connector A, quantity | 2 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 2 |
| Color, boot B | Black |
| Color, connector B | Green |
| Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
| Interface Feature, connector A | Female |
| Interface, Connector B | MPO |
| Interface Feature, connector B | Female | Unpinned |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 24 |
Dimensions
| Breakout Length, connector A | 914.4 mm | 36 in |
| Breakout Length, connector B | 431.8 mm | 17 in |
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 10 – 1000 |
| Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.45 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor, buried |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | MHBD |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Dielectric - Flat |
| Connector A, quantity | 2 |
| Color, boot A | Black |
| Color, connector A | Black |
| Connector B, quantity | 2 |
| Color, boot B | Black |
| Color, connector B | Green |
| Interface, Connector A | Hardened multi-fiber (HMFOC) plug |
| Interface Feature, connector A | Female |
| Interface, Connector B | MPO |
| Interface Feature, connector B | Female | Unpinned |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 24 |
Dimensions
| Breakout Length, connector A | 914.4 mm | 36 in |
| Breakout Length, connector B | 431.8 mm | 17 in |
| Cable Assembly Length Range (m) | 1 – 900 |
| Cable Assembly Length Range (ft) | 10 – 1000 |
| Cable Outer Diameter | 4.5 x 8.0 mm (0.18 x 0.31 in) |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 88.9 mm | 3.5 in |
| Minimum Bend Radius, unloaded | 63.5 mm | 2.5 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.45 dB |
| Insertion Loss, maximum, connector B | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor, buried |
| Jacket UV Resistance | UV stabilized |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
