NOVUX™ Hardened Mulfi-fiber Terminal, 2 HMFOC ports, 2 fibers per port, Dielectric flat loose tube cable, 50 ft/15 m
Features and Benefits
- NOVUX™ Hardened Multi-fiber Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened connectors are factory-integrated and environmentally sealed for use in optical drop cable deployments
- Plug and play adapter ports ensure rapid cable installment in the outside plant access section of the network
- NOVUX™ HMT terminals are well suited for fiber-rich applications and available with 12 or 24 Fibers; no internal splitter option
- Available with flat dielectric up to 24 fiber or flat toneable/locatable up to 12 fiber. Terminals can be used as a distribution point within a network or as a final multifiber drop terminal where more than a single fiber is required to service an SFU or cellular tower
- NOVUX™ smaller terminal size for aesthetics and allowing installation in constrained spaces
- NOVUX™ terminals are available in Black (RAL# 9005) or Gray (RAL# 7035)
- CommScope Product ID plate with QR code link to product documents and C-Track
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HMT |
Minimum Order Quantity | 1 |
General Specifications
Cable Type | Dielectric - Flat - Loose Tube |
Cable, quantity | 1 |
Distribution Type | 2 ports, 2 fibers per port |
Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Enclosure Color | Black (RAL 9005) |
Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Multi-fiber Port, quantity | 2 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Port, quantity | 2 |
Stub Type | Stub tail |
Dimensions
Height | 80 mm | 3.150 in |
Width | 79 mm | 3.110 in |
Length | 161 mm | 6.339 in |
Cable Length, stub | 50 ft (15 m) |
Port Configuration
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Fiber Type | G.657.A1/A2 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Single Ports, maximum | 0.65 dB |
Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
Return Loss, Connector, typical | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Coiled |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HMT |
Minimum Order Quantity | 1 |
General Specifications
Cable Type | Dielectric - Flat - Loose Tube |
Cable, quantity | 1 |
Distribution Type | 2 ports, 2 fibers per port |
Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Enclosure Color | Black (RAL 9005) |
Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Multi-fiber Port, quantity | 2 |
Mounting | Handhole | Pedestal | Pole | Strand |
Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned |
Port, quantity | 2 |
Stub Type | Stub tail |
Dimensions
Height | 80 mm | 3.150 in |
Width | 79 mm | 3.110 in |
Length | 161 mm | 6.339 in |
Cable Length, stub | 50 ft (15 m) |
Material Specifications
Enclosure Material Type | Hardened plastic |
Optical Specifications
Fiber Type | G.657.A1/A2 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Single Ports, maximum | 0.65 dB |
Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm |
Return Loss, Connector, typical | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G |
UV Resistance | UV stabilized |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Coiled |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Selection Guide
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem

NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Video
NOVUX Hardened Terminals, a modular FTTX ecosystem

NOVUX Hardened Terminals, a modular FTTX ecosystem
Warranty
Other Ways to Browse