Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Fiber Optic Indoor/outdoor 3 mm Drop Cable Stub Assembly, LC/APC, 10 M
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber drop cable assembly |
| Product Series | FID |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Stapleable - Round |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | LC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | Unterminated |
| Jacket Color | Black |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length | 10 m | 32.808 ft |
| Cable Outer Diameter | 3.0 mm (0.12 in) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.25 dB |
| Return Loss, minimum, connector A | 60 dB |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| Environmental Space | Indoor/Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | IEC 60794-1-2 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.12 kg | 0.265 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber drop cable assembly |
| Product Series | FID |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
| Cable Type | Stapleable - Round |
| Connector A, quantity | 1 |
| Color, boot A | Green |
| Color, connector A | Green |
| Interface, Connector A | LC/APC |
| Interface Feature, connector A | Male |
| Interface, Connector B | Unterminated |
| Jacket Color | Black |
| Total Fibers, quantity | 1 |
Dimensions
| Cable Assembly Length | 10 m | 32.808 ft |
| Cable Outer Diameter | 3.0 mm (0.12 in) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Cable Crush Resistance, maximum | 10 N/mm | 57.101 lbf/in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Insertion Loss, maximum, connector A | 0.25 dB |
| Return Loss, minimum, connector A | 60 dB |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| Environmental Space | Indoor/Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | IEC 60794-1-2 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.12 kg | 0.265 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
