Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
OTE200-04MH-NN-S12-G-W
Base Product: OTE
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Mini-OTE 200-Series, Optical Terminal Enclosure, 4-port full-size connector, no splitter, gray, wall mount
Features and Benefits
- Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Functionality to splice and store feeder cable in the field with the possibility to splice in the field two extra branch cables
- Hardened adapters are factory-terminated and environmentally sealed to ensure rapid plug-and play drop cable installations
- Integrated external cable fixation guarantees easy, fast and reliable cable manipulations
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Access terminal, without splitter/tap |
| Product Series | Mini-OTE 200 |
General Specifications
| Cable Type | No cable (stubless) |
| Cable, quantity | 0 |
| Distribution Type | 4 ports |
| Enclosure Color | Gray |
| Mounting | Handhole | Pole | Wall |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 4 |
| Splitter, quantity | 0 |
| Stub Type | No stub |
Dimensions
| Height | 358.5 mm | 14.114 in |
| Width | 166 mm | 6.535 in |
| Depth | 129.3 mm | 5.091 in |
| Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Fiber Type | G.652.D |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Terminal Connectors, maximum | 0.4 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 3 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Cable termination unit (2) | Enclosure (1) | Fiber pigtail cassette (1) | Splice Cassette (2) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Product Type | Access terminal, without splitter/tap |
| Product Series | Mini-OTE 200 |
General Specifications
| Cable Type | No cable (stubless) |
| Cable, quantity | 0 |
| Distribution Type | 4 ports |
| Enclosure Color | Gray |
| Mounting | Handhole | Pole | Wall |
| Port Type | Hardened full-size SC/APC |
| Port, quantity | 4 |
| Splitter, quantity | 0 |
| Stub Type | No stub |
Dimensions
| Height | 358.5 mm | 14.114 in |
| Width | 166 mm | 6.535 in |
| Depth | 129.3 mm | 5.091 in |
| Cable Length, stub | 0 ft (0 m) |
Dimension Drawing
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Enclosure Material Type | Glass filled polypropylene (GF-PP) |
Optical Specifications
| Fiber Type | G.652.D |
| Operating Wavelength Range | 1260 – 1635 nm |
| Attenuation Terminal Connectors, maximum | 0.4 dB |
| Insertion Loss, Terminal Connector, typical | 0.16 dB |
| Return Loss, Connector, minimum | 65 dB |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Relative Humidity | 5%–100%, condensing |
| Environmental Space | Above ground | Below ground | Buried |
| Qualification Standards | IEC 60529, IP68 + 3 m waterhead |
| UV Resistance | UV stabilized |
Packaging and Weights
| Included | Cable termination unit (2) | Enclosure (1) | Fiber pigtail cassette (1) | Splice Cassette (2) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
