Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Enhanced Mini FDH, 96F loaded pole/wall mounted cabinet, SC/APC, PNP splitter capable, Loose Tube pigtailed splice cabinet capable of receiving 24F and distributing 96F via provided splice trays
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Pigtails - Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 8 |
| Distribution Ports, quantity | 96 |
| Fibers per Distribution Cable, quantity | 12 |
| Fibers per Feeder Cable, quantity | 24 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole | Wall |
| Splitter Slots, quantity | 8 |
Dimensions
| Height | 584.2 mm | 23 in |
| Width | 330.2 mm | 13 in |
| Depth | 203.2 mm | 8 in |
| Cable Length | 0 m | 0 ft |
| Enclosure Size | Mini |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
| Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Pigtails - Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 8 |
| Distribution Ports, quantity | 96 |
| Fibers per Distribution Cable, quantity | 12 |
| Fibers per Feeder Cable, quantity | 24 |
| Interface, Input | SC |
| Interface Feature, Input | APC |
| Mounting | Pole | Wall |
| Splitter Slots, quantity | 8 |
Dimensions
| Height | 584.2 mm | 23 in |
| Width | 330.2 mm | 13 in |
| Depth | 203.2 mm | 8 in |
| Cable Length | 0 m | 0 ft |
| Enclosure Size | Mini |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground | Aerial |
| Qualification Standards | Telcordia GR-3123-CORE | Telcordia GR-3125-CORE |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
