Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: SCIL
SCIL-C Fiber splice closure, in-line, with 6 floating gel cable sealing kits, 1 pre-installed 36-splice tray and SMOUV protectors, no ground feedtrough Lug , no air valve
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | In-line, rectangular fiber closure |
Product Brand | SCIL™ |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Round |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Side latch |
Closure Style | In-line |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Drop |
Splicing Capacity, Single Fusion, maximum | 216 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 216 |
Splicing Type, Supported | Single fusion |
Height | 140 mm | 5.512 in |
Width | 216 mm | 8.504 in |
Length | 350 mm | 13.78 in |
Main Cable Diameter, maximum | 22 mm | 0.866 in |
Click on image to enlarge. |
Material Type | Rugged polymer |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
Included | SMOUV splice protectors (36) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | In-line, rectangular fiber closure |
Product Brand | SCIL™ |
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Round |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Side latch |
Closure Style | In-line |
Color | Black |
Mounting | Pole | Strand | Wall |
Network Area Type | Drop |
Splicing Capacity, Single Fusion, maximum | 216 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 216 |
Splicing Type, Supported | Single fusion |
Height | 140 mm | 5.512 in |
Width | 216 mm | 8.504 in |
Length | 350 mm | 13.78 in |
Main Cable Diameter, maximum | 22 mm | 0.866 in |
Material Type | Rugged polymer |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
Included | SMOUV splice protectors (36) |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 1 kg | 2.205 lb |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |