200E-SERIES-R-OLT | PON Evo™ 200E Series EPON R-OLT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
10G EPON R-OLT
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
The PON Evo™ 200E Series 10G EPON Remote Optical Line Terminal (R-OLT) module for CommScope HFC Nodes and VHubs enables cable operators to monetize their existing network infrastructure by adding high-bandwidth, 10G EPON-based services to their legacy DOCSIS® HFC network. The 200E Series R-OLT lowers the cost of deploying PON, saves space and power by using existing network assets, and drives PON based services through the last mile, enabling the migration to FTTX through a seamless coexistence of RF/HFC, RFoG overlay, and DAA technologies in a single enclosure. The module supports nodes with coexistent RF/PON DAA/PON or VHubs with RFPON (RFoG+PON overlay) or PON-only services.
The 200E Series R-OLT incorporates full traffic management and PON MAC/PHY capabilities in a compact module. It utilizes standard, long-haul 10GE uplinks, including CWDM and DWDM options, to connect to the Leaf switch/router in the Converged Interconnect Network (CIN). This capability enables cable operators to utilize their transport backhaul fiber resources efficiently while extending the deployment of FTTX to serve customers at distances well beyond the typical 20 km reach of centralized, chassis-based PON architectures.
For subscriber access, the 200E Series R-OLT includes two XFP ports, each supporting coexistent symmetric 1G EPON, 2/1G Turbo EPON, and 10/10G EPON in co-existence mode. Each PON port fully supports interoperability via DPoE V2.0 OAM and supports 128 ONUs for a total of 256 subscriber ONUs per R-OLT module.
For additional information, please see the Data Sheet
The 200E Series R-OLT incorporates full traffic management and PON MAC/PHY capabilities in a compact module. It utilizes standard, long-haul 10GE uplinks, including CWDM and DWDM options, to connect to the Leaf switch/router in the Converged Interconnect Network (CIN). This capability enables cable operators to utilize their transport backhaul fiber resources efficiently while extending the deployment of FTTX to serve customers at distances well beyond the typical 20 km reach of centralized, chassis-based PON architectures.
For subscriber access, the 200E Series R-OLT includes two XFP ports, each supporting coexistent symmetric 1G EPON, 2/1G Turbo EPON, and 10/10G EPON in co-existence mode. Each PON port fully supports interoperability via DPoE V2.0 OAM and supports 128 ONUs for a total of 256 subscriber ONUs per R-OLT module.
- Support for high-bandwidth, 10G EPON-based services for brownfield and greenfield networks
- 1G EPON, Turbo EPON and 10G EPON subscriber access via two pluggable XFP ports
- Scales to 128 subscriber ONUs per subscriber-side port (256 total ONUs per module)
- 10 Gbps standard uplink applications via two pluggable, network-side SFP+ optical ports
- Standard, long-haul 10G CWDM, DWDM and Bi-Di uplinks
- Supports co-existence with multiple access technologies RF/HFC, RFoG overlay, and DAA in a single enclosure
- Optimized for outside plant deployment in cable nodes and virtual hubs
For additional information, please see the Data Sheet
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse