UC-G16 | PON Evo™ UC-G16 GPON Line Card
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
16 Port GPON Line Card
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
CommScope’s PON Evo™ OLT-G16-GPON is a high-capacity GPON line card that is universally compatible with the PON Evo series Modular Optical Line Terminals (OLTs). The card features support for up to 16 GPON ports and B+, C+, and D optics to provide high-speed connectivity and maximize density.
Each OLT-G16-GPON line card supports up to 2048 ONUs. The card is also compliant with ITU-T G.984 (GPON) and ITU-T G.988 (OMCI and ONU management) standards, providing operators with an excellent way to improve and maximize the performance of their current PON networks.
Each OLT-G16-GPON line card supports up to 2048 ONUs. The card is also compliant with ITU-T G.984 (GPON) and ITU-T G.988 (OMCI and ONU management) standards, providing operators with an excellent way to improve and maximize the performance of their current PON networks.
- High Capacity:
- 16 GPON ports
- Supports up to 2048 ONUs per line card
- Up to 1:128 split ratio
- Support for B+, C+, and D optics
- Optical loss budget: 28 dB, 32 dB, and 35 dB
- 12.5G non-blocking per port/full line rate in combo mode (GPON/XGS-PON)
- Type B PON protection
- Universally compatible with PON Evo Modular OLT series
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | OLT shelf |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | OLT shelf |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse
