Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
619631-001-00
CommScope XGS-PON Optical Module, Single fiber bi-directional data links with 9.953 Gbps downstream and 9.953 Gbps / 2.488 Gbps upstream, SFP+ package with SC/UPC receptacle interface
Features and Benefits
FEATURES
- Support ITU-T G.9807.1 XGS-PON OLT N2 Application
- Single fiber bi-directional data links with 9.953 Gbps downstream and 9.953 Gbps / 2.488 Gbps (compatible) upstream
- 1577 nm continuous-mode transmitter withEML laser
- 1270 nm burst-mode receiver with APD-TIA
- 2-wire interface for integrated digital diagnostic monitoring
- SFP+ package with SC/UPC receptacle optical interface
- +3.3V power supplies
- RoHS With Exemptions
- 20Km Reach
- Operating case temperature Industrial temp: -40 ~ +90°C
Specifications
Product classification
| Product Type | Optical transceiver |
| Product Series | SFP |
General Specifications
| Transmission Distance, maximum | 20 km |
Dimensions
| Height | 12.294 mm | 0.484 in |
| Width | 13.894 mm | 0.547 in |
| Length | 64.287 mm | 2.531 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Electrical Specifications
| Input Current, maximum | 796 mA |
| Input Voltage | +3.13 to +3.47 Vdc |
| Input Voltage, maximum | 3.6 V |
| Power Consumption, maximum | 2.5 W |
| Receiver Data Output Differential Swing Range | 300–800 mVpp |
| Receiver Data Recovery Time, maximum | 200 ns |
| Receiver Loss of Signal Assert Time, maximum | 100 ns |
| Receiver Loss of Signal de-Assert Time, maximum | 50 ns |
| Receiver Loss of Signal Detected Voltage High, minimum | 2 V |
| Receiver Loss of Signal Detected Voltage Low, maximum | 0.8 V |
| Transmitter Data Input Differential Swing Range | 200–850 mVpp |
| Transmitter Differential Impedance, typical | 100 ohm |
Optical Specifications
| Optical Isolation, minimum | –32 dB (from external above 1280 nm) | –32 dB (from external below 1260 nm) |
| Optical Port Interface | SC/UPC |
| Receiver Center Wavelength | 1270 nm nominal (1260–1280 nm) |
| Receiver Loss of Signal Assert Level, minimum | –30 dBm |
| Receiver Loss of Signal de-Assert, maximum | –42 dBm |
| Receiver Saturation, minimum | –7 dBm |
| Receiver Sensitivity, maximum | –28 dBm |
| Transmitter Center Wavelength | 1577 nm nominal (1575–1580 nm) |
| Transmitter Optical Path Penalty, maximum | 1 dBm |
| Transmitter Extinction Ratio, minimum | 8.2 dB |
| Transmitter Side Mode Suppression, minimum | 30 dB |
| Transmitter Eye Diagram, maximum | 3.2 dB |
| Transmitter Launch Power Range | +4 to +7 dBm |
| Transmitter Launch Power OFF Transmitter, maximum | –39 dBm |
Environmental Specifications
| Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
| Operating Humidity | 5%–85% |
Product classification
| Product Type | Optical transceiver |
| Product Series | SFP |
General Specifications
| Transmission Distance, maximum | 20 km |
Dimensions
| Height | 12.294 mm | 0.484 in |
| Width | 13.894 mm | 0.547 in |
| Length | 64.287 mm | 2.531 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Electrical Specifications
| Input Current, maximum | 796 mA |
| Input Voltage | +3.13 to +3.47 Vdc |
| Input Voltage, maximum | 3.6 V |
| Power Consumption, maximum | 2.5 W |
| Receiver Data Output Differential Swing Range | 300–800 mVpp |
| Receiver Data Recovery Time, maximum | 200 ns |
| Receiver Loss of Signal Assert Time, maximum | 100 ns |
| Receiver Loss of Signal de-Assert Time, maximum | 50 ns |
| Receiver Loss of Signal Detected Voltage High, minimum | 2 V |
| Receiver Loss of Signal Detected Voltage Low, maximum | 0.8 V |
| Transmitter Data Input Differential Swing Range | 200–850 mVpp |
| Transmitter Differential Impedance, typical | 100 ohm |
Optical Specifications
| Optical Isolation, minimum | –32 dB (from external above 1280 nm) | –32 dB (from external below 1260 nm) |
| Optical Port Interface | SC/UPC |
| Receiver Center Wavelength | 1270 nm nominal (1260–1280 nm) |
| Receiver Loss of Signal Assert Level, minimum | –30 dBm |
| Receiver Loss of Signal de-Assert, maximum | –42 dBm |
| Receiver Saturation, minimum | –7 dBm |
| Receiver Sensitivity, maximum | –28 dBm |
| Transmitter Center Wavelength | 1577 nm nominal (1575–1580 nm) |
| Transmitter Optical Path Penalty, maximum | 1 dBm |
| Transmitter Extinction Ratio, minimum | 8.2 dB |
| Transmitter Side Mode Suppression, minimum | 30 dB |
| Transmitter Eye Diagram, maximum | 3.2 dB |
| Transmitter Launch Power Range | +4 to +7 dBm |
| Transmitter Launch Power OFF Transmitter, maximum | –39 dBm |
Environmental Specifications
| Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
| Operating Humidity | 5%–85% |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
