Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
619632-001-00
CommScope Combo XGS-PON/GPON Optical Module, SFP+, Single fiber bi-directional data links with Tx1: 9.953 Gbps Rx1: 9.953 Gbps / 2.488 Gbps Tx2: 2.488 Gbps Rx2: 1.244 Gbps
Features and Benefits
FEATURES
- Combination of XGS-PON OLT and GPON OLT optical transceivers in an SFP+ package
- Complies with ITU-T G.9807.1 N2 class
- Complies with ITU-T G.984.2 C+ class
- Single fiber bi-directional data links with
- Tx1: 9.953 Gbps
- Rx1: 9.953 Gbps / 2.488 Gbps
- Tx2: 2.488 Gbps
- Rx2: 1.244 Gbps
- 1577 nm continuous-mode transmitter with EML laser
- 1490 nm continuous-mode transmitter with DFB laser
- 1270 nm burst-mode receiver with APD-TIA
- 1310 nm burst-mode receiver with APD-TIA
- 2-wire interface for integrated digital diagnostic monitoring
- +3.3V power supply, 3.5W power consumption
- RoHS With Exemptions 7C(I)
- 20km Reach
- Operating temp: -40 ~ 90°C
- Supports 20 Pin-out
Specifications
Product classification
| Product Type | Optical transceiver |
| Product Series | SFP |
General Specifications
| Reflectance, maximum | –12 dB @ 1260–1280 nm (XGS) | –20 dB @ 1290–1330 nm (GPON) |
| Differential Power, maximum | 20 dB |
| Transmission Distance, maximum | 20 km |
Dimensions
| Height | 12.294 mm | 0.484 in |
| Width | 13.894 mm | 0.547 in |
| Length | 64.287 mm | 2.531 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Electrical Specifications
| Input Current, maximum | 1115 mA |
| Input Voltage | +3.14 to +3.47 Vdc |
| Input Voltage, maximum | 3.6 V |
| Power Consumption, maximum | 3.5 W |
| Receiver Data Output Differential Swing Range | 300–800 mVpp @ 2.488 Gbps | 300–800 mVpp @ 9.953 Gbps | 600–1600 mVpp @ 1.244 Gbps |
| Receiver Data Recovery Time, maximum | 100 ns @ 9.953 Gbps | 25.6 ns @ 1.244 Gbps | 25.6 ns @ 2.488 Gbps |
| Receiver Loss of Signal Assert Time, maximum | 100 ns @ 9.953 Gbps | 50 ns @ 1.244 Gbps | 50 ns @ 2.488 Gbps |
| Receiver Loss of Signal de-Assert Time, maximum | 12.8 ns @ 1.244 Gbps | 12.8 ns @ 2.488 Gbps | 50 ns @ 9.953 Gbps |
| Receiver Loss of Signal Detected Voltage High, minimum | 2.4 V |
| Receiver Loss of Signal Detected Voltage Low, maximum | 0.4 V |
| Transmitter Data Input Differential Swing Range | 200–850 mVpp @ 2.488 Gbps | 200–850 mVpp @ 9.953 Gbps |
| Transmitter Differential Impedance, typical | 100 ohm |
| Transmitter Fault Indication Voltage High, mminimum | 2.4 V |
| Transmitter Fault Indication Voltage Low, maximum | 0.4 V |
Optical Specifications
| Optical Isolation, minimum | –30 dB (from external below 1260–1280 nm) | –30 dB (from external below 1342–1650 nm) |
| Optical Port Interface | SC/UPC |
| Receiver Center Wavelength | 1270 nm nominal (1260–1280 nm) @ 2.488 Gbps | 1270 nm nominal (1260–1280 nm) @ 9.953 Gbps | 1310 nm nominal (1290–1310 nm) @ 1.244 Gbps |
| Receiver Loss of Signal Assert Level, minimum | –30 dBm @ 9.953 Gbps | –31 dBm @ 2.488 Gbps | –33 dBm @ 1.244 Gbps |
| Receiver Loss of Signal de-Assert, maximum | –45 dBm @ 1.244 Gbps | –45 dBm @ 2.488 Gbps | –45 dBm @ 9.953 Gbps |
| Receiver Saturation, minimum | –12 dBm @ 1.244 Gbps | –7 dBm @ 9.953 Gbps | –9 dBm @ 2.488 Gbps |
| Receiver Sensitivity, maximum | –28 dBm @ 9.953 Gbps | –29.5 dBm @ 2.488 Gbps | –32 dBm @ 1.244 Gbps |
| Transmitter Center Wavelength | 1490 nm nominal (1480–1500 nm) @ 2.488 Gbps | 1577 nm nominal (1575–1580 nm) @ 9.953 Gbps |
| Transmitter Extinction Ratio, minimum | 8.2 dB |
| Transmitter Reflected Power Tolerance, minimum | -15 dB |
| Transmitter Launch Power Range | +4 to +7 dBm |
| Transmitter Launch Power OFF Transmitter, maximum | –39 dBm @ 9.953 Gbps | –40 dBm @ 2.488 Gbps |
Environmental Specifications
| Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
| Operating Humidity | 5%–85% |
Product classification
| Product Type | Optical transceiver |
| Product Series | SFP |
General Specifications
| Reflectance, maximum | –12 dB @ 1260–1280 nm (XGS) | –20 dB @ 1290–1330 nm (GPON) |
| Differential Power, maximum | 20 dB |
| Transmission Distance, maximum | 20 km |
Dimensions
| Height | 12.294 mm | 0.484 in |
| Width | 13.894 mm | 0.547 in |
| Length | 64.287 mm | 2.531 in |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Electrical Specifications
| Input Current, maximum | 1115 mA |
| Input Voltage | +3.14 to +3.47 Vdc |
| Input Voltage, maximum | 3.6 V |
| Power Consumption, maximum | 3.5 W |
| Receiver Data Output Differential Swing Range | 300–800 mVpp @ 2.488 Gbps | 300–800 mVpp @ 9.953 Gbps | 600–1600 mVpp @ 1.244 Gbps |
| Receiver Data Recovery Time, maximum | 100 ns @ 9.953 Gbps | 25.6 ns @ 1.244 Gbps | 25.6 ns @ 2.488 Gbps |
| Receiver Loss of Signal Assert Time, maximum | 100 ns @ 9.953 Gbps | 50 ns @ 1.244 Gbps | 50 ns @ 2.488 Gbps |
| Receiver Loss of Signal de-Assert Time, maximum | 12.8 ns @ 1.244 Gbps | 12.8 ns @ 2.488 Gbps | 50 ns @ 9.953 Gbps |
| Receiver Loss of Signal Detected Voltage High, minimum | 2.4 V |
| Receiver Loss of Signal Detected Voltage Low, maximum | 0.4 V |
| Transmitter Data Input Differential Swing Range | 200–850 mVpp @ 2.488 Gbps | 200–850 mVpp @ 9.953 Gbps |
| Transmitter Differential Impedance, typical | 100 ohm |
| Transmitter Fault Indication Voltage High, mminimum | 2.4 V |
| Transmitter Fault Indication Voltage Low, maximum | 0.4 V |
Optical Specifications
| Optical Isolation, minimum | –30 dB (from external below 1260–1280 nm) | –30 dB (from external below 1342–1650 nm) |
| Optical Port Interface | SC/UPC |
| Receiver Center Wavelength | 1270 nm nominal (1260–1280 nm) @ 2.488 Gbps | 1270 nm nominal (1260–1280 nm) @ 9.953 Gbps | 1310 nm nominal (1290–1310 nm) @ 1.244 Gbps |
| Receiver Loss of Signal Assert Level, minimum | –30 dBm @ 9.953 Gbps | –31 dBm @ 2.488 Gbps | –33 dBm @ 1.244 Gbps |
| Receiver Loss of Signal de-Assert, maximum | –45 dBm @ 1.244 Gbps | –45 dBm @ 2.488 Gbps | –45 dBm @ 9.953 Gbps |
| Receiver Saturation, minimum | –12 dBm @ 1.244 Gbps | –7 dBm @ 9.953 Gbps | –9 dBm @ 2.488 Gbps |
| Receiver Sensitivity, maximum | –28 dBm @ 9.953 Gbps | –29.5 dBm @ 2.488 Gbps | –32 dBm @ 1.244 Gbps |
| Transmitter Center Wavelength | 1490 nm nominal (1480–1500 nm) @ 2.488 Gbps | 1577 nm nominal (1575–1580 nm) @ 9.953 Gbps |
| Transmitter Extinction Ratio, minimum | 8.2 dB |
| Transmitter Reflected Power Tolerance, minimum | -15 dB |
| Transmitter Launch Power Range | +4 to +7 dBm |
| Transmitter Launch Power OFF Transmitter, maximum | –39 dBm @ 9.953 Gbps | –40 dBm @ 2.488 Gbps |
Environmental Specifications
| Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
| Operating Humidity | 5%–85% |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
