Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
SF2101XG | 619566-002-00
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CommScope ONU, 1x1G, 1x10G LAN Ports, SC/APC, for indoor commercial and residential customer premise applications
Features and Benefits
PRELIMINARY SPECIFICATION
The CommScope XGS-PON ONU Model SF2101XG is a G.9807.1 compliant, data only, bridge mode ONU, for indoor commercial and residential customer premise applications. The ONU provides operators with an off-the shelf plug and play high-speed service access and distribution device for deployment with CommScope’s XGS-PON Optical Line Terminal (OLT) platforms. With OMCI provisioning support, the ONU is designed to support multi-vendor interoperability with other XGS-PON OLT vendor systems. The ONU requires minimal setup and configuration to enable operation andprovides support for 10/10 Gb/s symmetric XGS-PON modes of operation. For connection to various subscriber-side premises equipment, the unit supports one 10GE auto-sensing RJ45 port and one 1GE auto-sensing RJ-45 port, at 100/1000BaseT. The ONU supports bridged mode operation,with standards and protocol support to enable numerous commercial services and premise demarcation applications.
Key features of the SF2101XG :
- G.9807.1 compliant data only,bridge ONU for indoor commercial and residential services applications
- 10Gb/s Downstream and 10Gb/s Upstream XGS-PON interface
- Data services and service flows configurable with OMCI for OLT interoperability and PON Link Management
- Supports Triple Play services,VOIP, video, and high-speed internet
- IPv6 Support
- Advanced Quality of Service features ensure optimal data and VoIP communications
- One 10GE subscriber facing UNILAN port
- One 1GE subscriber facing UNILAN port
- Secure data transport with 128-bitAES encryption
- SC/APC (Green) Optical Interface
ONU SF2101XG is offered in four kit configurations with regional power plug options. (US, UK, EU, AU)
- 620680-001-00, includes: SF2101XG (619566-002-00), and US style plug (United States)
- 620680-002-00, includes: SF2101XG (619566-002-00), and UK style plug (United Kingdom)
- 620680-003-00, includes: SF2101XG (619566-002-00), and EU style plug (European Union)
- 620680-004-00, includes: SF2101XG (619566-002-00),andAU style plug (Australia)
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | PON ONU unit |
General Specifications
| LED Indicator, PWR | Dark = Power Off | Green = Power On |
| LED Indicator, PON | Dark = Not registered to OLT | Green = Registered to OLT |
| LED Indicator, PON Alarm | Red = LOS (Loss of Signal) |
| LED Indicator, LAN | Dark = Link is down | Flickering Green: Active Data Passing | Solid Green: Link established |
| Link Security | AES-128 downstream |
| Provisioning and Monitoring | G.988 ONU management and control interface |
| Transmission Standards | 802.1D | 802.1Q | 802.1ad | 802.3ad | ITU-T G.987 |
Dimensions
| Height | 30 mm | 1.181 in |
| Width | 110 mm | 4.331 in |
| Length | 150 mm | 5.906 in |
Electrical Specifications
| Electrical Interfaces | 10G Port supports multi-rate operation 1G, 2.5G, 5G, and 10G | 1x10G Interface, 10GBase-T interface with RJ45 connector | 1x1G Interface, 10/100/1000Base-T interface with RJ45 connector |
| Power Consumption, typical | 9.5 W |
| Power Supply | +12V feed via external AC/DC adapter |
Optical Specifications
| Optical Port Interface | SC-APC |
| Optical Power | Downstream: 1577nm Rx wavelength (+/- 5 nm) | Input power: -10 dBm to -28.5 dBm @ 10-3 | Output power: +4 dBm to +9 dBm | Upstream: 1270nm Tx wavelength (+/- 10nm) |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Relative Humidity | 20%–80%, non-condensing |
| Standards Compliance | CE | FCC/ETL |
Packaging and Weights
| Weight, net | 0.27 kg | 0.5952 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | PON ONU unit |
General Specifications
| LED Indicator, PWR | Dark = Power Off | Green = Power On |
| LED Indicator, PON | Dark = Not registered to OLT | Green = Registered to OLT |
| LED Indicator, PON Alarm | Red = LOS (Loss of Signal) |
| LED Indicator, LAN | Dark = Link is down | Flickering Green: Active Data Passing | Solid Green: Link established |
| Link Security | AES-128 downstream |
| Provisioning and Monitoring | G.988 ONU management and control interface |
| Transmission Standards | 802.1D | 802.1Q | 802.1ad | 802.3ad | ITU-T G.987 |
Dimensions
| Height | 30 mm | 1.181 in |
| Width | 110 mm | 4.331 in |
| Length | 150 mm | 5.906 in |
Electrical Specifications
| Electrical Interfaces | 10G Port supports multi-rate operation 1G, 2.5G, 5G, and 10G | 1x10G Interface, 10GBase-T interface with RJ45 connector | 1x1G Interface, 10/100/1000Base-T interface with RJ45 connector |
| Power Consumption, typical | 9.5 W |
| Power Supply | +12V feed via external AC/DC adapter |
Optical Specifications
| Optical Port Interface | SC-APC |
| Optical Power | Downstream: 1577nm Rx wavelength (+/- 5 nm) | Input power: -10 dBm to -28.5 dBm @ 10-3 | Output power: +4 dBm to +9 dBm | Upstream: 1270nm Tx wavelength (+/- 10nm) |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Relative Humidity | 20%–80%, non-condensing |
| Standards Compliance | CE | FCC/ETL |
Packaging and Weights
| Weight, net | 0.27 kg | 0.5952 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
