CH3000-TRANSMITTERS | CH3000 Optical Transmitters
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Forward and Return Path Optical Transmitters
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
The ARRIS CH3000 families of forward and return path Optical Transmitters serve as the launching point for one of the industry's most innovative optical transport headend platforms. By offering the widest range of cost-effective solutions for network extensions, upgrades, and new builds, ARRIS's CH3000 transmitters fulfill all your architectural needs.
HT358xH 1550 nm Quad-Density Full Spectrum DWDM Transmitters:
HT3562H 1550 nm Double-Density Full Spectrum Transmitters:
DT3550N Digital Return Transmitters:
HT358xH 1550 nm Quad-Density Full Spectrum DWDM Transmitters:
- DWDM transmitter: up to 16 wavelengths on the ITU grid
- Optimized for full spectrum all QAM/OFDM loading
- 1.2 GHz to support DOCSIS® 3.1 deployments
- Highest rack density in its class: up to 48 transmitters per 3RU chassis, with redundant power supplies and optical multiplexing
- Hot plug-in/out, individually replaceable transmitter modules
- Low power consumption
- Dual RF inputs that are ideal for combining separate broadcast and narrowcast inputs
- Manual or Automatic Gain Control (AGC) modes
- Quad-Density Back Plate options that simplify installation and provisioning
HT3562H 1550 nm Double-Density Full Spectrum Transmitters:
- Externally modulated full spectrum transmitter: up to 16 wavelengths on the ITU grid
- Enhanced MER performance over distances beyond 60 km providing tremendous value to multiple-system operators (MSOs) migrating to high order modulation technologies.
- 1.2 GHz to support DOCSIS 3.1 deployments
- Support for full QAM/OFDM loading or partial analog loading (up to 258 MHz) plus QAM/OFDM loading up to 1.2 GHz
- Industry's highest rack density for externally modulated transmitters: 24 transmitters per 3RU chassis, including redundant power supplies and optical multiplexing
- Hot plug-in/out, individually replaceable transmitter modules
- Optional RF input equalization controls
- Manual or Automatic Gain Control (AGC) modes
- Double-Density Back Plate options that simplify installation and provisioning
DT3550N Digital Return Transmitters:
- Multiplexes two RF return segments onto one optical return path ("2-fer")
- Support for pluggable SFPs provides flexibility of choices of optical output on 100 GHz ITU DWDM grid, CWDM grid, 1550 nm, or 1310 nm options
- RF return bandwidth 5 to 100 MHz
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical transmitter |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Optical transmitter |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse