Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
C4C-CMTS | C4c CMTS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Compact-chassis CMTS which enables operators cost-effectively deploy full-featured DOCSIS 3.0-based services
Features and Benefits
With the ARRIS C4c compact-chassis CMTS, operators cost-effectively deploy full-featured DOCSIS 3.0-based services into space-constrained head-ends and small -to -medium-size systems. The C4c CMTS is also an ideal choice for MSOs rolling out services incrementally, where the capacity and cost of a full-scale CMTS is not required. For rapid deployment, scalability, and flexible management of DOCSIS 3.0 functions, no competitor’s compact-chassis CMTS can match the C4c CMTS.
C4c solutions scale robustly to 10,000 subscriber devices and efficiently support a wide variety of popular and emerging voice and data services. Operators can quickly and profitably respond to subscriber and corporate demand for DOCSIS 3.0 value-added services, IPTV, emerging convergent services, and higher data speeds services that command premium prices and satisfy top-tier customers.
Based upon industry-leading ARRIS engineering, the C4c CMTS delivers high port densities, low power consumption, and a small footprint. C4c solutions reduce CAPEX and OPEX through extended head-end life, reduced power and cooling requirements, improved network performance, enhanced reliability, and expanded capacity. The C4c CMTS uses the same software and RF and routing blades of the industry-leading ARRIS C4 CMTS and offers the same superb manageability, capability, and customer-pleasing quality of service.
The ARRIS C4c™ CMTS Release 7.4 is a compact DOCSIS® 3.0 CMTS based on the proven hardware and software of the larger C4® CMTS solution. It allows an operator to cost-effectively deploy DOCSIS, PacketCable™, DSG/ADSG, and PacketCable Multimedia (PCMM™) services in small-to-medium size headends where space and power are often limited. The ARRIS C4c CMTS supports DOCSIS 1.1/2.0/3.0 and PacketCable features, providing operators with a large array of Quality of Service capabilities to deploy revenue-generating services.
C4c solutions scale robustly to 10,000 subscriber devices and efficiently support a wide variety of popular and emerging voice and data services. Operators can quickly and profitably respond to subscriber and corporate demand for DOCSIS 3.0 value-added services, IPTV, emerging convergent services, and higher data speeds services that command premium prices and satisfy top-tier customers.
Based upon industry-leading ARRIS engineering, the C4c CMTS delivers high port densities, low power consumption, and a small footprint. C4c solutions reduce CAPEX and OPEX through extended head-end life, reduced power and cooling requirements, improved network performance, enhanced reliability, and expanded capacity. The C4c CMTS uses the same software and RF and routing blades of the industry-leading ARRIS C4 CMTS and offers the same superb manageability, capability, and customer-pleasing quality of service.
The ARRIS C4c™ CMTS Release 7.4 is a compact DOCSIS® 3.0 CMTS based on the proven hardware and software of the larger C4® CMTS solution. It allows an operator to cost-effectively deploy DOCSIS, PacketCable™, DSG/ADSG, and PacketCable Multimedia (PCMM™) services in small-to-medium size headends where space and power are often limited. The ARRIS C4c CMTS supports DOCSIS 1.1/2.0/3.0 and PacketCable features, providing operators with a large array of Quality of Service capabilities to deploy revenue-generating services.
- Deploy industry-leading DOCSIS 3.0 services rapidly and cost-effectively in small markets
- Upgrade to unmatched compact CMTS flexibility, value and performance
- Enhance services, improve reliability, and upgrade CMTS capacity by adding a C4c CMTS
- Raise subscriber retention and satisfaction with carrier-class reliability, quality, and performance
- Profitably serve the expanding market for VPN and other corporate services
- Higher density CAM for more downstream channels per C4c CMTS and per service group
- DOCSIS® 3.0 Multicast IP Video Support
- DOCSIS 3.0 Channel Bonding
- Routing Feature Additions: Policy Based Routing and IPv6 Support Phase 3
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Cable modem termination system |
General Specifications
| RF Upstream Frequency Range (24U CAM) | 5 - 85 MHz |
| RF Upstream Frequency Range (12U CAM) | 5 - 65 MHz |
Dimensions
| Height | 311.15 mm | 12.25 in |
| Width | 458.47 mm | 18.05 in |
| Depth | 571.5 mm | 22.5 in |
Electrical Specifications
| Frequency Resolution | < 1 KHz |
| Output Load Impedance | 75 ohm |
| Power Consumption at Voltage, nominal | 1,000 W @ 115 Vac | 900 W @ -48 Vdc |
| Power Consumption at Voltage, maximum | 1,200 W @ -48 Vdc | 1,350 W @ 115 Vac |
| RF Input Level | -16 to 29 dBmV |
| RF Downstream Modulation | 256 QAM | 64 QAM |
| RF Downstream Data Rate, maximum | 30.34 Mb/s to 55.62 per channel |
| RF Downstream Output Level | 41 to 60 dBmV |
| RF Downstream Symbol Rate | 6.952 Msym/s | 5.361 Msym/s |
| RF Downstream Bandwidth | 8 MHz | 6 MHz |
| RF Upstream Modulation | 16 QAM | 32 QAM | 64 QAM |
| RF Upstream Channel Type | ATDMA | TDMA | TDMA/ATDMA |
| RF Upstream Data Rate, maximum | 30.72 Mb/s per channel |
Environmental Specifications
| Operating Temperature, long term | +5 °C to +40 °C (+41 °F to +104 °F) |
| Operating Temperature, short term | -5 °C to +55 °C (+23 °F to +131 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Humidity | 5%–85% |
Packaging and Weights
| Weight, net | 52.707 kg | 116.2 lb |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Cable modem termination system |
General Specifications
| RF Upstream Frequency Range (24U CAM) | 5 - 85 MHz |
| RF Upstream Frequency Range (12U CAM) | 5 - 65 MHz |
Dimensions
| Height | 311.15 mm | 12.25 in |
| Width | 458.47 mm | 18.05 in |
| Depth | 571.5 mm | 22.5 in |
Electrical Specifications
| Frequency Resolution | < 1 KHz |
| Output Load Impedance | 75 ohm |
| Power Consumption at Voltage, nominal | 1,000 W @ 115 Vac | 900 W @ -48 Vdc |
| Power Consumption at Voltage, maximum | 1,200 W @ -48 Vdc | 1,350 W @ 115 Vac |
| RF Input Level | -16 to 29 dBmV |
| RF Downstream Modulation | 256 QAM | 64 QAM |
| RF Downstream Data Rate, maximum | 30.34 Mb/s to 55.62 per channel |
| RF Downstream Output Level | 41 to 60 dBmV |
| RF Downstream Symbol Rate | 6.952 Msym/s | 5.361 Msym/s |
| RF Downstream Bandwidth | 8 MHz | 6 MHz |
| RF Upstream Modulation | 16 QAM | 32 QAM | 64 QAM |
| RF Upstream Channel Type | ATDMA | TDMA | TDMA/ATDMA |
| RF Upstream Data Rate, maximum | 30.72 Mb/s per channel |
Environmental Specifications
| Operating Temperature, long term | +5 °C to +40 °C (+41 °F to +104 °F) |
| Operating Temperature, short term | -5 °C to +55 °C (+23 °F to +131 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Operating Humidity | 5%–85% |
Packaging and Weights
| Weight, net | 52.707 kg | 116.2 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
