BLE180 | STARLINE® BLE180 Line Extender
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1.8 GHz Line Extender
Configure Product Variants
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
With the ever‐growing demand for bandwidth, Cable Operators continue to look for strategies to meet their subscribers’ needs. Extended Spectrum DOCSIS® supports that demand. With a proven track‐record of providing complete solutions for Cable Operators, CommScope is introducing its portfolio of new extended spectrum amplifiers, which includes the CommScope 1.8 GHz BLE180 Line Extender Amplifier.
With unparalleled expertise in HFC networks, CommScope has engineered its new amplifiers to provide the smoothest upgrade with minimal subscriber disruption throughout the entire process. Designed to maximize reuse of the existing network infrastructure, our new amplifiers enable operators to fully realize DOCSIS 4.0 bandwidth gains, while also optimizing solution costs and minimizing operational challenges.
Cable operators can continue to evolve their HFC networks with this latest generation of STARLINE Line Extender technology.
For additional information, please see the Data Sheet
With unparalleled expertise in HFC networks, CommScope has engineered its new amplifiers to provide the smoothest upgrade with minimal subscriber disruption throughout the entire process. Designed to maximize reuse of the existing network infrastructure, our new amplifiers enable operators to fully realize DOCSIS 4.0 bandwidth gains, while also optimizing solution costs and minimizing operational challenges.
Cable operators can continue to evolve their HFC networks with this latest generation of STARLINE Line Extender technology.
- Supports 1.8 GHz Downstream and up to 684 MHz Upstream operation for DOCSIS 4.0 networks
- Electronic set‐up and control for ease of activation and maintenance
- Modular RF Electronics package with field upgradable frequency split options
- Mechanically compatible with legacy 1 GHz and 1.2 GHz BLE® amplifier housings using a 1.8 GHz upgrade kit
- Expanded return path bandwidth with support up to 684 MHz
- Dual pilot, frequency agile AGC support via Signal Monitoring Unit (SMU) plug‐in module; AGC mode will revert to gain hold mode in the event of pilot loss
For additional information, please see the Data Sheet
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF amplifier |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF amplifier |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse