FM332 | Flex Max® FM332 Line Extender Amplifier
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1.2 GHz Line Extender Amplifier
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
For cable operators looking to ensure scalability, maximum backward compatibility, and protect network investments, CommScope offers solutions that deliver new services with minimal CAPEX, enhance network efficiency, and increase subscriber satisfaction.
The CommScope 1.2 GHz Flex Max® FM332 Line Extender Amplifier enables cable operators to take advantage of DOCSIS® 3.1 efficiencies while maintaining backward compatibility with existing 750 MHz, 870 MHz, and 1 GHz systems.
For additional information, please see the Data Sheet
The CommScope 1.2 GHz Flex Max® FM332 Line Extender Amplifier enables cable operators to take advantage of DOCSIS® 3.1 efficiencies while maintaining backward compatibility with existing 750 MHz, 870 MHz, and 1 GHz systems.
- Supports 1.2 GHz Downstream and 204 MHz Upstream bandpass for DOCSIS 3.1 migration
- Increased gain to allow drop in upgrades for ≥ 750 MHz spacing
- Modular RF Electronics package with upgradable frequency split options
- Mechanically compatible with legacy E7/FM330/FM331 amplifier housings
- QAM and Analog ADU options for automatic level control and gain hold in the event of pilot loss
For additional information, please see the Data Sheet
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender and amplifier |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | RF line extender and amplifier |
Documentation & Downloads
Other Ways to Browse